目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
69CB - Cast iron solid wheels, plain bore
Tellurerota
Industrial - Heavy duty and mechanical handling
69 - CAST IRON SOLID WHEELS
Cast iron solid wheels
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie69/69wheels/69_cb.prj},{NB=691103},{COD=691103},{D=125},{F=40},{DD=15},{L=44},{SL=1200},{RR=350},{LC=700},{W=1.09},{INFO=Catalogue},{D3DB=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
691102
691102
100
30
15
34
800
260
500
0.62
691112
691112
100
30
15
44
800
260
500
0.72
691202
691202
100
40
20
44
900
300
600
0.92
691103
691103
125
40
15
44
1200
350
700
1.09
691203
691203
125
40
20
44
1200
350
700
1.12
691104
691104
150
45
20
59
1500
500
1200
1.81
691106
691106
200
45
20
59
1900
600
1400
3.34
691206
691206
200
45
25
59
1900
600
1400
3.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表