您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DBM20 Series - DIN-Rail Module
TDK-Lambda
DIN-Rail Power Supplies
Buffer Modules
Powered by
CAD模型選擇
{tdk_lambda/din_rail_power_supplies/buffer_modules/dbm20_asmtab.prj},{NB=DBM20(N)},{MODEL=DBM20},{VOLTAGE=24},{MIC=N},{LINK=Webpage},{PDF=Download},{ROHS=Yes},{REACH=Yes},{PPATH=dbm/parts/dbm20_asmtpl.prj},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VOLTAGE
Output voltage
[V]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
AAO190
Safety & Installation Manual
ⁿ/ₐ
AAB925
Output voltage (min.)
[V]
AAC115
Output voltage (nom.)
[V]
AAB773
Output voltage (max.)
[V]
AAB429
Ouput voltage adjustable
ⁿ/ₐ
AAC127
Output voltage regulated
ⁿ/ₐ
AAC113
Output current (nom.)
[A]
AAI720
Boost current (max.)
[A]
BAB272
Bridging time (max.)
[s]
BAC078
Input voltage type
ⁿ/ₐ
AAB834
DC input voltage (max.)
[V]
AAC823
AC input current (max.)
[A]
AAJZ01
Power losses (max.)
[V·A]
AAC022
Ambient operating temperature (min.)
[°C]
AAB906
Ambient operating temperature (max.)
[°C]
BAB357
Relative operation humidity (max.)
[%]
BAC178
Built-in width
[mm]
BAC180
Built-in height
[mm]
BAA222
Mechanical design
ⁿ/ₐ
BAG975
Degree of protection
ⁿ/ₐ
BAA077
Cooling concept
ⁿ/ₐ
BAA097
Enclosure color
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
BAB431
Mounting type
ⁿ/ₐ
AAB400
Interface Design
ⁿ/ₐ
AAM476
Communication interface
ⁿ/ₐ
BAA558
Safety compliance
ⁿ/ₐ
AAF680
Overvoltage protection
ⁿ/ₐ
AAB621
Galvanic separation between input and output
ⁿ/ₐ
BAB485
EMC immunity - Fast transients (burst) - Signal contact
ⁿ/ₐ
BAB492
EMC emission - Radiated noise - Input
ⁿ/ₐ
BA8392
Certifications
ⁿ/ₐ
AAF507
REACH compliant
ⁿ/ₐ
AAO189
REACH Declaration of Conformity
ⁿ/ₐ
AAO191
RoHS compliant
ⁿ/ₐ
AAF508
Contains SVHC
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
MANUFACTURER_URL
Manufacturer website
ⁿ/ₐ
AAL377
Built-in battery
ⁿ/ₐ
AAZA85
Suitability for application
ⁿ/ₐ
BAD715
Series operation
ⁿ/ₐ
DBM20
DBM20
24
Yes
Yes
https://product.tdk.com/s...
22.4
24
29
20
20
250
30
20
n/a
-25
70
95
59
183.6
DIN rail product
Natural convection
Analogue
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
DBM20/E
DBM20/E
24
Yes
Yes
https://product.tdk.com/s...
22.4
24
29
20
20
250
30
20
n/a
-25
70
95
59
183.6
DIN rail product
Natural convection
Analogue
1kV
Class B
CE, UL, CSA, UKCA - Unite...
https://product.tdk.com/e...
8504408290
https://product.tdk.com/e...
Distributed Control Syste...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表