目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
CG - Catnic Cavity Wall Lintels
Tata Steel
Tata Steel Construction
Catnic
Cavity Wall Lintels
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/catnic/cavity_wall_lintels/cg.prj},{NB=CG110/100 x 2100mmarchitecture300},{IDNR=},{PCX=CG110/100},{LODDEST=architecture},{LODLEVEL=300},{SL=2100},{WC=Cavity Wall},{OL=100 - 105},{C=110 - 125},{IL=100 - 115},{LD=Standard Duty},{X=100.000},{X2=108.000},{P=7},{L=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PC
Product Code
ⁿ/ₐ
SL
Standard Lengths
ⁿ/ₐ
H
Nominal height h
[mm]
WC
Wall Construction
ⁿ/ₐ
OL
Outer Leaf
[mm]
C
Cavity
[mm]
IL
Inner Leaf
[mm]
LD
Loading Details
ⁿ/ₐ
L
ⁿ/ₐ
CG50/100 x 900mmarchitect...
CG50/100 x 900mm
900
140
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 1200mmarchitec...
CG50/100 x 1200mm
1200
140
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 1500mmarchitec...
CG50/100 x 1500mm
1500
140
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 1800mmarchitec...
CG50/100 x 1800mm
1800
140
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 2100mmarchitec...
CG50/100 x 2100mm
2100
160
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 2400mmarchitec...
CG50/100 x 2400mm
2400
180
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 2700mmarchitec...
CG50/100 x 2700mm
2700
220
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 3000mmarchitec...
CG50/100 x 3000mm
3000
220
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 3300mmarchitec...
CG50/100 x 3300mm
3300
220
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/100 x 3600mmarchitec...
CG50/100 x 3600mm
3600
220
Cavity Wall
100 - 105
50 - 65
100 - 115
Standard Duty
CG50/125 x 900mmarchitect...
CG50/125 x 900mm
900
140
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 1200mmarchitec...
CG50/125 x 1200mm
1200
140
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 1500mmarchitec...
CG50/125 x 1500mm
1500
140
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 1800mmarchitec...
CG50/125 x 1800mm
1800
140
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 2100mmarchitec...
CG50/125 x 2100mm
2100
160
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 2400mmarchitec...
CG50/125 x 2400mm
2400
180
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 2700mmarchitec...
CG50/125 x 2700mm
2700
220
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG50/125 x 3000mmarchitec...
CG50/125 x 3000mm
3000
220
Cavity Wall
100 - 105
50 - 65
125 -140
Standard Duty
CG70/100 x 750mmarchitect...
CG70/100 x 750mm
750
220
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
CG70/100 x 900mmarchitect...
CG70/100 x 900mm
900
140
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
CG70/100 x 1050mmarchitec...
CG70/100 x 1050mm
1050
140
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
CG70/100 x 1200mmarchitec...
CG70/100 x 1200mm
1200
140
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
CG70/100 x 1350mmarchitec...
CG70/100 x 1350mm
1350
140
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
CG70/100 x 1500mmarchitec...
CG70/100 x 1500mm
1500
140
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
CG70/100 x 1650mmarchitec...
CG70/100 x 1650mm
1650
140
Cavity Wall
100 - 105
70 - 85
100 - 115
Standard Duty
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hose fitting
Metalwork
21.07.2022
ISO 90° fitting,Compact, male, IP 65 nickel plated brass - Multitite FCE-LF...
Anamet Europe
24.04.2019
KA-2020 - Rod ends: Roller bearing
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表