CB bracket
TAIYO
液压缸
Round Body Hydraulic Cylinder
35Z-1系列
附件
Powered by
CAD模型選擇
{taiyo/hydraulic_cylinder/round_body_hydraulic_cylinder/35z_1_series/accessory/cb_bracket.prj},{NB=BCA-10-H20},{CB=20},{CNSORDERNO=BCA-10-H},{BF=35},{BH=30},{BL=9},{BO=10.0},{BT=7},{KC=55},{KG=50.0},{LB=7},{WM=76},{XM=58},{D1=20.0},{R1=8.0},{R2=5.0},{CD=10.0},{EW=12.0},{L1=10.0},{R3=8.0},{KD=5},{KO=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CB
缸径
[mm]
CNSORDERNO
订购编码
ⁿ/ₐ
BF
[mm]
BH
[mm]
BL
[mm]
BO
[mm]
BT
[mm]
KC
[mm]
KG
[mm]
LB
[mm]
WM
[mm]
XM
[mm]
D1
[mm]
R1
[mm]
R2
[mm]
CD
[mm]
EW
[mm]
L1
[mm]
R3
[mm]
KD
[mm]
KO
[mm]
BCA-10-H
20
BCA-10-H
35
30
9
10.0
7
55
50.0
7
76
58
20.0
8.0
5.0
10.0
12.0
10.0
8.0
5
5
BCA-10-H
25
BCA-10-H
35
30
9
10.0
7
55
50.0
7
76
58
20.0
8.0
5.0
10.0
12.0
10.0
8.0
5
5
BCA-12-H
32
BCA-12-H
40
35
10
11.5
8
63
56.5
9
85
65
24.0
12.4
5.0
12.0
16.0
14.0
8.0
5
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表