目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shaft coupling WKLseries 12 - STUEWE shaft coupling WKL series 12
Stuewe
Shaft Coupling Type WK, Type WKL
Powered by
CAD模型選擇
{stuewe/wk_typ_wk_wkl/wkl_12.prj},{NB=Wellenkupplung WKL-70-12 x 63-(1,1,Durchmesser (DW),6.2,196,0,360,360)},{TYP=WKL-70-12},{BF=1},{BFAB=1},{SP=1},{BER=Durchmesser (DW)},{DW=63},{DW1=63,70,73},{MT1=6.2,8.6,9.7},{PAX1=196,245,266},{MA=100},{ANZ=8},{G=M12},{D=148},{H=40},{A=112},{D1=79},{L=140},{HH=7.5},{E=2.8},{H1=153.1},{H11=153.0},{CHF=2},{CHFD=30},{DWMIN=63.00},{DWMAX=73.000},{MTMIN=6.20},{MTMAX=9.70},{PAXMIN=196.000},{PAXMAX=266.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=13.7},{INFO=Info PDF},{NDM=12},{KDM=9.853},{SW=18},{C=0.60},{DWX=16.63},{B=1.750},{WD1=0},{WD=0},{WS=0},{REIBWN=0.150},{EN=210000.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
MT
Max. transmissible torque of a
[kNm]
PAX
Max. transmissible axial load of a
[kN]
MA
Max. tightening torque of the tightening bolts
[Nm]
G
Thread
ⁿ/ₐ
D
Diameter
[mm]
H
AR-width
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
L
Length
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shaft coupling WKL-10-12x...
WKL-10-12 x 9 x 39 x A
WKL-10-12
Diameter (DW)
0.04
8.000
12
M6
39
10
25
13
32
1.0
0.3
Shaft coupling WKL-10-12x...
WKL-10-12 x 10 x 39 x A
WKL-10-12
Diameter (DW)
0.04
9.000
12
M6
39
10
25
13
32
1.0
0.3
Shaft coupling WKL-12-12x...
WKL-12-12 x 12 x 44 x A
WKL-12-12
Diameter (DW)
0.07
11.000
12
M6
44
13
28
16
38
1.3
0.4
Shaft coupling WKL-15-12x...
WKL-15-12 x 15 x 52 x A
WKL-15-12
Diameter (DW)
0.16
21.000
29
M8
52
15
36
21
50
1.4
0.8
Shaft coupling WKL-20-12x...
WKL-20-12 x 20 x 60 x A
WKL-20-12
Diameter (DW)
0.29
29.000
29
M8
60
17
42
25
54
1.4
1.0
Shaft coupling WKL-25-12x...
WKL-25-12 x 25 x 66 x A
WKL-25-12
Diameter (DW)
0.49
40.000
29
M8
66
19
48
32
62
1.9
1.3
Shaft coupling WKL-30-12x...
WKL-30-12 x 30 x 76 x A
WKL-30-12
Diameter (DW)
0.77
51.000
29
M8
76
21
56
38
70
1.9
1.9
Shaft coupling WKL-40-12x...
WKL-40-12 x 36 x 96 x A
WKL-40-12
Diameter (DW)
1.30
70.000
58
M10
96
25
70
47
80
2.3
3.5
Shaft coupling WKL-50-12x...
WKL-50-12 x 44 x 112 x A
WKL-50-12
Diameter (DW)
2.30
102.000
100
M12
112
30
84
58
90
2.3
5.5
Shaft coupling WKL-60-12x...
WKL-60-12 x 55 x 120 x A
WKL-60-12
Diameter (DW)
4.10
150.000
100
M12
120
34
94
66
120
2.8
7.9
Shaft coupling WKL-70-12x...
WKL-70-12 x 63 x 148 x A
WKL-70-12
Diameter (DW)
6.20
196.000
100
M12
148
40
112
79
140
2.8
13.7
Shaft coupling WKL-80-12x...
WKL-80-12 x 74 x 170 x A
WKL-80-12
Diameter (DW)
10.00
282.000
160
M14
170
44
130
94
170
3.6
21.4
Shaft coupling WKL-90-12x...
WKL-90-12 x 86 x 185 x A
WKL-90-12
Diameter (DW)
17.00
387.000
240
M16
185
50
144
104
200
4.0
29.5
Shaft coupling WKL-100-12...
WKL-100-12 x 96 x 197 x A
WKL-100-12
Diameter (DW)
23.00
487.000
240
M16
197
54
148
114
210
4.0
33.0
Shaft coupling WKL-120-12...
WKL-120-12 x 107 x 230 x ...
WKL-120-12
Diameter (DW)
35.00
659.000
240
M16
230
65
174
134
230
4.4
54.2
Shaft coupling WKL-140-12...
WKL-140-12 x 126 x 290 x ...
WKL-140-12
Diameter (DW)
56.00
895.000
470
M20
290
76
206
160
250
4.8
95.4
Shaft coupling WKL-160-12...
WKL-160-12 x 150 x 320 x ...
WKL-160-12
Diameter (DW)
82.00
1096.000
470
M20
320
83
234
180
280
4.8
115.0
Shaft coupling WKL-180-12...
WKL-180-12 x 165 x 340 x ...
WKL-180-12
Diameter (DW)
116.00
1404.000
470
M20
340
94
260
205
310
6.3
152.0
Shaft coupling WKL-200-12...
WKL-200-12 x 185 x 370 x ...
WKL-200-12
Diameter (DW)
167.00
1805.000
470
M20
370
96
266
226
350
5.5
192.0
Shaft coupling WKL-220-12...
WKL-220-12 x 210 x 405 x ...
WKL-220-12
Diameter (DW)
234.00
2224.000
820
M24
405
118
320
246
390
7.0
252.0
Shaft coupling WKL-240-12...
WKL-240-12 x 230 x 430 x ...
WKL-240-12
Diameter (DW)
273.00
2377.000
820
M24
430
128
340
267
430
7.0
302.0
Shaft coupling WKL-260-12...
WKL-260-12 x 240 x 460 x ...
WKL-260-12
Diameter (DW)
325.00
2712.000
1210
M27
460
138
366
288
450
7.5
376.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表