目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type SDG Baureihe 91 - STUEWE shrink discs SDG series 91
Stuewe
Shrink Disc Type SDG
Powered by
CAD模型選擇
{stuewe/ss_typ_sdg/sdg_br91_asmtab.prj},{NB=Schrumpfscheiben SDG-200-91x195-(1501Durchmesser (DW)1051393160360360)},{TYP=SDG-200-91},{X=16},{SP=1},{BER=Durchmesser (DW)},{D=195},{DW=150},{MA=240},{ANZ=15},{G=M16},{D2=340},{L2=51.0},{H=50},{H1=76},{A=246},{D1=205},{E=11},{F=5},{DWMIN=150.00},{DWMAX=160.000},{MTMIN=105.00},{MTMAX=121.00},{PAXMIN=1393.000},{PAXMAX=1517.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=45},{INFO=Info PDF},{NDM=16},{KDM=13.546},{SW=24},{HH=10.0},{C=0.80},{DWX=22.49},{B=2.000},{WD1=17},{WD=30},{WS=4},{PPATH=assemblies/sdg_br91_asmtpl.prj},{XL=200.0},{REIBWN=0.15},{EN=210000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
maximum transferable torque of a shrink disk at Pax = 0
[kNm]
PAX
maximum transmittable axial force of a shrink disk at Mt = 0
[kN]
MA
maximum tightening torque of the clamping screws max. Tightening torque of the clamping screws
[Nm]
ANZ
Bore number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L2
Length
[mm]
H
AR-width
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type SDG-140-...
SDG-140-91 x 95 x 140
SDG-140-91
Diameter (DW)
140
23.00
476.000
100
12
M12
230
35.0
32
51
175
145
9
5
14
Shrink Disc Type SDG-155-...
SDG-155-91 x 110 x 155
SDG-155-91
Diameter (DW)
155
34.00
618.000
100
15
M12
263
38.0
35
54
198
165
9
5
20
Shrink Disc Type SDG-155-...
SDG-155-91 x 110 x 160
SDG-155-91
Diameter (DW)
160
34.00
618.000
100
15
M12
263
38.0
35
54
198
165
9
5
20
Shrink Disc Type SDG-165-...
SDG-165-91 x 120 x 165
SDG-165-91
Diameter (DW)
165
49.00
818.000
240
10
M16
290
41.0
38
64
210
176
9
5
27
Shrink Disc Type SDG-165-...
SDG-165-91 x 120 x 170
SDG-165-91
Diameter (DW)
170
49.00
818.000
240
10
M16
290
41.0
38
64
210
176
9
5
27
Shrink Disc Type SDG-175-...
SDG-175-91 x 130 x 175
SDG-175-91
Diameter (DW)
175
55.00
852.000
240
10
M16
300
41.0
38
65
220
186
10
5
28
Shrink Disc Type SDG-175-...
SDG-175-91 x 130 x 180
SDG-175-91
Diameter (DW)
180
55.00
852.000
240
10
M16
300
41.0
38
65
220
186
10
5
28
Shrink Disc Type SDG-185-...
SDG-185-91 x 140 x 185
SDG-185-91
Diameter (DW)
185
93.00
1329.000
240
15
M16
320
50.0
50
76
236
189
12
5
41
Shrink Disc Type SDG-185-...
SDG-185-91 x 140 x 190
SDG-185-91
Diameter (DW)
190
93.00
1329.000
240
15
M16
320
50.0
50
76
236
189
12
5
41
Shrink Disc Type SDG-200-...
SDG-200-91 x 150 x 200
SDG-200-91
Diameter (DW)
200
105.00
1393.000
240
15
M16
340
51.0
50
76
246
205
11
5
45
Shrink Disc Type SDG-200-...
SDG-200-91 x 150 x 195
SDG-200-91
Diameter (DW)
195
105.00
1393.000
240
15
M16
340
51.0
50
76
246
205
11
5
45
Shrink Disc Type SDG-220-...
SDG-220-91 x 160 x 220
SDG-220-91
Diameter (DW)
220
140.00
1744.000
240
20
M16
370
65.0
57
90
270
225
11
8
67
Shrink Disc Type SDG-240-...
SDG-240-91 x 170 x 240
SDG-240-91
Diameter (DW)
240
172.00
2025.000
470
15
M20
405
68.0
65
98
295
246
14
8
84
Shrink Disc Type SDG-260-...
SDG-260-91 x 190 x 260
SDG-260-91
Diameter (DW)
260
205.00
2162.000
470
16
M20
430
75.5
72
105
321
266
13
8
104
Shrink Disc Type SDG-280-...
SDG-280-91 x 210 x 280
SDG-280-91
Diameter (DW)
280
301.00
2870.000
470
20
M20
460
84.0
78
114
340
285
14
10
131
Shrink Disc Type SDG-300-...
SDG-300-91 x 220 x 300
SDG-300-91
Diameter (DW)
300
307.00
2790.000
470
20
M20
485
86.0
80
116
364
309
14
10
146
Shrink Disc Type SDG-320-...
SDG-320-91 x 240 x 320
SDG-320-91
Diameter (DW)
320
422.00
3518.000
470
24
M20
520
90.0
82
118
386
329
12
10
176
Shrink Disc Type SDG-340-...
SDG-340-91 x 250 x 340
SDG-340-91
Diameter (DW)
340
515.00
4118.000
820
20
M24
570
98.0
92
131
420
348
14
10
239
Shrink Disc Type SDG-360-...
SDG-360-91 x 270 x 360
SDG-360-91
Diameter (DW)
360
571.00
4232.000
820
20
M24
590
100.0
92
131
432
365
12
10
255
Shrink Disc Type SDG-360-...
SDG-360-91 x 270 x 350
SDG-360-91
Diameter (DW)
350
571.00
4232.000
820
20
M24
590
100.0
92
131
432
365
12
10
255
Shrink Disc Type SDG-390-...
SDG-390-91 x 300 x 390
SDG-390-91
Diameter (DW)
390
793.00
5289.000
820
24
M24
660
107.0
96
140
468
401
14
13
361
Shrink Disc Type SDG-390-...
SDG-390-91 x 300 x 380
SDG-390-91
Diameter (DW)
380
793.00
5289.000
820
24
M24
660
107.0
96
140
468
401
14
13
361
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表