目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Flange Coupling FKH - STUEWE-Flange Coupling FKH
Stuewe
Flange Coupling Type GF, FKH
Powered by
CAD模型選擇
{stuewe/fk_typ_fkh/fkh_asmtab.prj},{NB=Flanschkupplung FKH-520-160 160 error-(11103)},{TYP=FKH-520-160},{BF=1},{SP=1},{BER=1},{DW=160},{DWMIN=160},{DWMAX=170},{DW1=160,165,170},{MT1=103,110,119},{SS=HSD-220-22},{MA=470},{B1=M20},{N=520},{B=456},{C=320},{L=308},{F=36},{T=8},{V=9.000},{FS=12xM30},{FSX=12},{NDR=30},{MAFI=1450},{D3=2.000},{W=30.000},{CNSMASSEXACT=245},{PPATH=assemblies/fkh_asmtpl.prj},{INFO=Info PDF},{CHF=2},{CHFD=45},{DW2=160},{DW3=165},{DW4=170},{MT2=103},{MT3=110},{MT4=119},{HSDNDM=20},{HSDANZ=15},{HSDD=30},{HSDDD=270},{HSD1=370},{HSD2=220},{HSDL=93},{DI=0.0},{REN=360.0},{REW=360.0},{MTMIN=103},{MTMAX=119},{REIBWN=0.150},{EN=210000.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYP
Type
ⁿ/ₐ
DWMIN
Wellendurchmesser min
[mm]
DWMAX
Wellendurchmesser max
[mm]
MT
Maximum transmissible torque
[KNm]
SS
Shrink disc
ⁿ/ₐ
MA
Required tightening torque of the tightening bolts
[Nm]
B1
Thread diameter
ⁿ/ₐ
N
Diameter
[mm]
B
Diameter
[mm]
L
Length
[mm]
F
Length
[mm]
FS
Flange bolts
ⁿ/ₐ
MAFI
Tightening torque of flange bolts
[Nm]
CNSMASSEXACT
Dimensions
[kg]
MTMIN
ⁿ/ₐ
MTMAX
ⁿ/ₐ
REIBWN
Reibung zwischen Well/Nabe
ⁿ/ₐ
EN
ⁿ/ₐ
Flange Coupling FKH-240-8...
FKH-240-80
70
84
6.00
HSD-100-22
160
M14
240
206
140
18
6xM16
210
27
6
10
0.150
210000.0
Flange Coupling FKH-300-9...
FKH-300-90
85
100
12.00
HSD-125-22
160
M14
300
260
164
20
6xM20
420
47
12
19
0.150
210000.0
Flange Coupling FKH-340-1...
FKH-340-100
95
115
17.00
HSD-140-22
160
M14
340
280
196
24
5xM24
720
61
17
28
0.150
210000.0
Flange Coupling FKH-370-1...
FKH-370-110
115
125
30.00
HSD-155-22
160
M14
370
310
216
24
8xM24
720
78
30
36
0.150
210000.0
Flange Coupling FKH-400-1...
FKH-400-120
120
135
37.00
HSD-165-22
240
M16
400
350
234
28
8xM24
720
110
37
50
0.150
210000.0
Flange Coupling FKH-400-1...
FKH-400-130
130
145
45.00
HSD-175-22
240
M16
400
350
234
28
8xM24
720
112
45
58
0.150
210000.0
Flange Coupling FKH-470-1...
FKH-470-140
140
150
64.00
HSD-185-22
240
M16
470
416
284
36
10xM30
1450
173
64
76
0.150
210000.0
Flange Coupling FKH-470-1...
FKH-470-150
150
160
80.00
HSD-200-22
240
M16
470
416
278
36
10xM30
1450
182
80
93
0.150
210000.0
Flange Coupling FKH-520-1...
FKH-520-160
160
170
103.00
HSD-220-22
470
M20
520
456
308
36
12xM30
1450
245
103
119
0.150
210000.0
Flange Coupling FKH-560-1...
FKH-560-180
170
190
122.00
HSD-240-22
470
M20
560
496
322
36
16xM30
1450
302
122
159
0.150
210000.0
Flange Coupling FKH-560-2...
FKH-560-200
190
210
163.00
HSD-260-22
470
M20
560
496
322
36
16xM30
1450
334
163
207
0.150
210000.0
Flange Coupling FKH-590-2...
FKH-590-220
210
230
215.00
HSD-280-22
470
M20
590
526
392
40
18xM30
1450
420
215
267
0.150
210000.0
Flange Coupling FKH-630-2...
FKH-630-240
220
240
271.00
HSD-300-22
820
M24
630
550
408
40
18xM30
1450
494
271
331
0.150
210000.0
Flange Coupling FKH-630-2...
FKH-630-250
240
260
301.00
HSD-320-22
820
M24
630
570
408
40
18xM30
1450
534
301
364
0.150
210000.0
Flange Coupling FKH-710-2...
FKH-710-260
250
270
390.00
HSD-340-22
820
M24
710
656
458
40
24xM30
1450
717
390
466
0.150
210000.0
Flange Coupling FKH-710-2...
FKH-710-280
270
290
496.00
HSD-360-22
820
M24
710
656
458
40
24xM30
1450
754
496
584
0.150
210000.0
Flange Coupling FKH-800-3...
FKH-800-300
290
320
640.00
HSD-390-22
1210
M27
800
736
500
50
28xM30
1450
1006
640
800
0.150
210000.0
Flange Coupling FKH-800-3...
FKH-800-330
320
350
742.00
HSD-420-22
1210
M27
800
736
540
50
28xM30
1450
1158
742
911
0.150
210000.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表