目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR260 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr260_asmtab.prj},{NB=WSR260-6x16},{SIZE=6x16},{DD=6.00},{D=16},{TKN=6},{L=13.5},{L1=11},{PW=141},{PN=55},{N=3},{S=3x M2.5},{SCRX=2.5},{LX=10},{TA=1.3},{M=0.01},{MAT=Steel},{CTN=84839089},{PPATH=parts/wsr260/wsr260_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR260-6x16
6x16
6
13.5
11
141
55
3x M2.5
1.3
0.01
Steel
84839089
WSR260-6.35x16
6.35x16
6
13.5
11
123
55
3x M2.5
1.3
0.01
Steel
84839089
WSR260-7x17
7x17
8
13.5
11
112
50
3x M2.5
1.3
0.02
Steel
84839089
WSR260-8x18
8x18
10
13.5
11
120
55
3x M2.5
1.3
0.02
Steel
84839089
WSR260-9x20
9x20
15
15.5
13
110
55
4x M2.5
1.3
0.02
Steel
84839089
WSR260-9.53x20
9.53x20
15
15.5
13
100
50
4x M2.5
1.3
0.02
Steel
84839089
WSR260-10x20
10x20
19
15.5
13
89
45
4x M2.5
1.3
0.02
Steel
84839089
WSR260-11x22
11x22
21
15.5
13
81
41
4x M2.5
1.3
0.02
Steel
84839089
WSR260-12x22
12x22
23
15.5
13
75
41
4x M2.5
1.3
0.02
Steel
84839089
WSR260-14x26
14x26
39
20.0
17
71
38
4x M3
2.0
0.04
Steel
84839089
WSR260-15x28
15x28
42
20.0
17
66
35
4x M3
2.0
0.05
Steel
84839089
WSR260-16x32
16x32
77
21.0
17
107
54
4x M4
5.0
0.06
Steel
84839089
WSR260-17x35
17x35
82
25.0
21
81
40
4x M4
5.0
0.1
Steel
84839089
WSR260-18x35
18x35
87
25.0
21
77
40
4x M4
5.0
0.1
Steel
84839089
WSR260-19x35
19x35
91
25.0
21
73
40
4x M4
5.0
0.15
Steel
84839089
WSR260-20x38
20x38
157
26.0
21
113
60
4x M5
11.0
0.015
Steel
84839089
WSR260-22x40
22x40
173
26.0
21
103
57
4x M5
11.0
0.2
Steel
84839089
WSR260-24x47
24x47
268
32.0
26
110
56
4x M6
19.0
0.2
Steel
84839089
WSR260-25x47
25x47
279
32.0
26
105
56
4x M6
19.0
0.25
Steel
84839089
WSR260-28x50
28x50
468
32.0
26
141
79
6x M6
19.0
0.3
Steel
84839089
WSR260-30x55
30x55
502
32.0
26
132
72
6x M6
19.0
0.35
Steel
84839089
WSR260-32x55
32x55
535
32.0
26
123
72
6x M6
19.0
0.4
Steel
84839089
WSR260-35x60
35x60
781
37.0
31
125
73
8x M6
19.0
0.4
Steel
84839089
WSR260-38x65
38x65
848
37.0
31
115
67
8x M6
19.0
0.45
Steel
84839089
WSR260-40x65
40x65
892
37.0
31
110
67
8x M6
19.0
0.7
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表