目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR225 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr225_asmtab.prj},{NB=WSR225-6x14},{SIZE=6x14},{DD=6.00},{D=14},{TKN=7},{L=22.0},{L1=10},{L2=19.0},{D3=25},{N=2},{S=2x M3},{SCRX=3},{LX=8},{TA=2},{M=0.03},{MAT=Steel},{CTN=84839089},{PPATH=parts/wsr225/wsr225_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
D3
Outside diameter
[mm]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR225-6x14
6x14
7
22.0
10
19.0
25
2x M3
2
0.03
Steel
84839089
WSR225-6.35x14
6.35x14
8
22.0
10
19.0
25
2x M3
2
0.03
Steel
84839089
WSR225-8x15
8x15
20
25.5
12
21.5
27
2x M4
5
0.04
Steel
84839089
WSR225-9x16
9x16
28
28.0
14
24.0
28
2x M4
5
0.05
Steel
84839089
WSR225-9.53x16
9.53x16
30
28.0
14
24.0
28
2x M4
5
0.05
Steel
84839089
WSR225-10x16
10x16
34
28.0
14
24.0
28
2x M4
5
0.06
Steel
84839089
WSR225-11x18
11x18
36
29.5
14
25.5
30
2x M4
5
0.06
Steel
84839089
WSR225-12x18
12x18
40
29.5
14
25.5
30
2x M4
5
0.06
Steel
84839089
WSR225-12.7x18
12.7x18
42
29.5
14
25.5
30
2x M4
5
0.06
Steel
84839089
WSR225-14x22
14x22
66
31.5
15
27.5
35
3x M4
5
0.08
Steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表