dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z5131 - Einrastplatte
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.2. Schieberhaltevorrichtungen
Powered by
CAD模型選擇
{strack/entd_kat/entd_02/sn030137.prj},{NB=Z5131-13 Einrastplatte},{PDF=PDF},{D1=13},{B2=1.4},{B3=4.3},{T1=3},{T2=0.8},{T3=1.7},{D4=M2},{R=0.35},{SN3500=M2-8},{DN4=2},{SN3500L=8},{T21=0.130},{D5=4.6},{PPATH=sn03013701.prj},{SNPR=MIN},{ARTNR=624154}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
D1
(D1)
[mm]
B2
(B2)
[mm]
B3
(B3)
[mm]
T1
(t1)
[mm]
T2
(t2)
[mm]
T3
(t3)
[mm]
D4
(D4)
[mm]
R
(R)
[mm]
SN3500
(SN3500)
[mm]
DN4
(DN4)
[mm]
SN3500L
(SN3500L)
[mm]
T21
(T21)
[mm]
D5
(D5)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z5131-13
13
1.4
4.3
3
0.8
1.7
M2
0.35
M2-8
2
8
0.130
4.6
sn03013701.prj
624154
Z5131-18
18
2.0
6.0
4
1.6
1.9
M3
0.50
M3-10
3
10
0.200
6.9
sn03013701.prj
624155
Z5131-27
27
3.0
9.0
5
2.6
1.9
M4
0.75
M4-12
4
12
0.310
9.2
sn03013701.prj
624156
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表