dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z5133 - Schieberhaltevorrichtung
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.2. Schieberhaltevorrichtungen
Powered by
CAD模型選擇
{strack/entd_kat/entd_02/sn030120.prj},{NB=Z5133-7 Schieberhaltevorrichtung},{PDF=PDF},{D2=7},{B1=6.6},{T1=7},{T2=1.0},{T3=1.4},{T4=6.3},{D1=8.4},{D3=5.3},{R=0.35},{LO=12},{LN=7.5},{P2=28 N},{SN2500=5-12},{SNPR=MIN},{ARTNR=16251}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
D2
(D2)
[mm]
B1
(B1)
[mm]
T1
(t1)
[mm]
T2
(t2)
[mm]
T3
(t3)
[mm]
T4
(t4)
[mm]
D1
(D1)
[mm]
D3
(D3)
[mm]
R
(R)
[mm]
LO
(LO)
[mm]
LN
(Ln)
[mm]
P2
(P2)
ⁿ/ₐ
SN2500
(SN2500)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z5133-7
7
6.6
7
1.0
1.4
6.3
8.4
5.3
0.35
12
7.5
28 N
5-12
16251
Z5133-10
10
9.6
10
1.8
2.0
9.0
12.0
8.3
0.50
16
10.0
35 N
8-16.5
16252
Z5133-15
15
14.4
15
2.8
3.0
13.5
18.0
12.4
0.75
18
16.0
82 N
11.6-18.5
16253
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表