18000243000 - Star knob screw similar to DIN 6336, plastic
SToxxparts
18 Operating elements
18000243000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000243000/18000243000.prj},{NB=18000243018},{PREVIEW=18000243000.png},{ARTNR=18000243018},{H=32},{D=22},{M=17},{D1=M8},{S=30},{MAT=Polyamid/Stahlgewinde, verzinkt},{FAR=schwarz},{GEW=55},{INFO=https://api.meleven.de/out/SToxxparts/36.5f.dd.180002430009.pdf},{DEFAULTSORTATTR=41646}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H
[mm]
D
d
[mm]
M
[mm]
D1
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000243001
18000243001
16
12
8
M5
15
Polyamid/Stahlgewinde, ve...
schwarz
9
18000243002
18000243002
16
12
8
M6
15
Polyamid/Stahlgewinde, ve...
schwarz
11
18000243003
18000243003
16
12
8
M6
20
Polyamid/Stahlgewinde, ve...
schwarz
13
18000243004
18000243004
16
12
8
M6
25
Polyamid/Stahlgewinde, ve...
schwarz
15
18000243005
18000243005
20
14
10
M6
15
Polyamid/Stahlgewinde, ve...
schwarz
17
18000243006
18000243006
20
14
10
M6
20
Polyamid/Stahlgewinde, ve...
schwarz
18
18000243007
18000243007
20
14
10
M6
25
Polyamid/Stahlgewinde, ve...
schwarz
19
18000243008
18000243008
20
14
10
M6
30
Polyamid/Stahlgewinde, ve...
schwarz
20
18000243009
18000243009
20
14
10
M8
20
Polyamid/Stahlgewinde, ve...
schwarz
22
18000243010
18000243010
20
14
10
M8
30
Polyamid/Stahlgewinde, ve...
schwarz
25
18000243011
18000243011
20
14
10
M8
40
Polyamid/Stahlgewinde, ve...
schwarz
28
18000243012
18000243012
25
18
13
M8
20
Polyamid/Stahlgewinde, ve...
schwarz
31
18000243013
18000243013
25
18
13
M8
25
Polyamid/Stahlgewinde, ve...
schwarz
33
18000243014
18000243014
25
18
13
M8
30
Polyamid/Stahlgewinde, ve...
schwarz
35
18000243015
18000243015
25
18
13
M8
40
Polyamid/Stahlgewinde, ve...
schwarz
38
18000243016
18000243016
32
22
17
M8
20
Polyamid/Stahlgewinde, ve...
schwarz
51
18000243017
18000243017
32
22
17
M8
25
Polyamid/Stahlgewinde, ve...
schwarz
53
18000243018
18000243018
32
22
17
M8
30
Polyamid/Stahlgewinde, ve...
schwarz
55
18000243019
18000243019
32
22
17
M8
40
Polyamid/Stahlgewinde, ve...
schwarz
57
18000243020
18000243020
32
22
17
M10
20
Polyamid/Stahlgewinde, ve...
schwarz
58
18000243021
18000243021
32
22
17
M10
30
Polyamid/Stahlgewinde, ve...
schwarz
63
18000243022
18000243022
32
22
17
M10
40
Polyamid/Stahlgewinde, ve...
schwarz
68
18000243023
18000243023
32
22
17
M10
50
Polyamid/Stahlgewinde, ve...
schwarz
72
18000243024
18000243024
40
26
21
M10
20
Polyamid/Stahlgewinde, ve...
schwarz
80
18000243025
18000243025
40
26
21
M10
30
Polyamid/Stahlgewinde, ve...
schwarz
85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表