07000169000 - Telescopic rail with full extension and self-closing feature
SToxxparts
07 Drive technology
07000169000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000169000/07000169000.prj},{NB=07000169004},{PREVIEW=07000169000.png},{ARTNR=07000169004},{L1=450},{L2=450},{L3=900},{A1=259},{A2=323},{A3=335.75},{A4=-},{A5=-},{A6=-},{B1=195.5},{B2=211.5},{B3=227.5},{B4=391.5},{B5=407.5},{F1=430},{F2=340},{MAT=Stahl/Kunststoff},{INFO=https://www.stoxxparts.com/meleven/34.68.0b.07000169000.pdf},{DEFAULTSORTATTR=2123820}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
L2
Stroke +3/-3
[mm]
L3
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
F1
Load capacity per pair at 10000 cycles
[N]
F2
Load capacity per pair at 100000
[N]
MAT
Material
ⁿ/ₐ
07000169001
07000169001
300
300
600
-
195
207.75
227
-
-
230.5
246.5
262.5
-
-
330
240
Stahl/Kunststoff
07000169002
07000169002
350
350
700
-
227
239.75
259
-
-
150.5
166.5
182.5
292.5
308.5
380
290
Stahl/Kunststoff
07000169003
07000169003
400
400
800
259
291
303.75
323
-
-
170.5
186.5
202.5
341.5
357.5
430
340
Stahl/Kunststoff
07000169004
07000169004
450
450
900
259
323
335.75
-
-
-
195.5
211.5
227.5
391.5
407.5
430
340
Stahl/Kunststoff
07000169005
07000169005
500
500
1000
259
323
335.75
-
387
399.75
220.5
236.5
252.5
441.5
457.5
380
290
Stahl/Kunststoff
07000169006
07000169006
550
550
1100
259
323
335.75
387
451
463.75
250.5
266.5
282.5
492.5
508.5
330
240
Stahl/Kunststoff
07000169007
07000169007
600
600
1200
259
355
367.75
387
483
495.75
260.5
276.5
292.5
541.5
557.5
320
240
Stahl/Kunststoff
07000169008
07000169008
650
650
1300
259
355
367.75
451
515
527.75
260.5
276.5
292.5
602.5
618.5
300
220
Stahl/Kunststoff
07000169009
07000169009
700
700
1400
259
355
367.75
515
579
591.75
260.5
276.5
292.5
652.5
668.5
300
220
Stahl/Kunststoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表