05000252000 - Index bolt with plastic cap, stainless steel
SToxxparts
05 C-Parts without standard
05000252000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000252000/05000252000.prj},{NB=05000252008},{ARTNR=05000252008},{D1=10},{D2=M20x1.5},{D3=20},{L1=69},{L2=12},{L3=36},{L5=52},{F1=21},{F2=57.5},{T=80},{MAT=Edelstahl/Sintermetallriegel/Kunststoffkappe Thermoplast},{GEW=128}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
F1
[N]
F2
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000252002
05000252002
6
M12x1.5
12
47
8
26
32
8.5
19.5
80
Edelstahl/Sintermetallrie...
30
05000252003
05000252003
6
M16x1.5
16
56
10
30
42
11.5
30.5
80
Edelstahl/Sintermetallrie...
61
05000252005
05000252005
8
M16x1.5
16
56
10
30
42
11.5
30.5
80
Edelstahl/Sintermetallrie...
63
05000252008
05000252008
10
M20x1.5
20
69
12
36
52
21
57.5
80
Edelstahl/Sintermetallrie...
128
05000252004
05000252004
8
M12x1.5
12
47
8
26
32
8.5
19.5
80
Edelstahl/Sintermetallrie...
32
05000252006
05000252006
8
M20x1.5
20
69
12
36
52
21
57.5
80
Edelstahl/Sintermetallrie...
124
05000252007
05000252007
10
M16x1.5
16
56
10
30
42
11.5
30.5
80
Edelstahl/Sintermetallrie...
66
05000252001
05000252001
5
M12x1.5
12
47
8
26
32
8.5
19.5
80
Edelstahl/Sintermetallrie...
30
05000252009
05000252009
12
M20x1.5
20
69
12
36
52
21
57.5
80
Edelstahl/Sintermetallrie...
131
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表