01000050000 - Hexagon socket head cap screw, DIN 912 10.9
SToxxparts
01 Standard parts according to DIN
01000050000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000050000/01000050000.prj},{NB=01000050201},{ARTNR=01000050201},{G=M12x1.75},{D=12},{L1=18},{B=18},{LF=1.445},{DK=18},{K=12},{S1=10},{MAT=Stahl 10.9},{GEW=30.70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G
Thread
[mm]
D
[mm]
L1
[mm]
B
[mm]
LF
[mm]
DK
[mm]
K
[mm]
S1
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000050521
01000050521
M30x3.5
30
210
72
2.89
45
30
22
Stahl 10.9
1382.00
01000050522
01000050522
M30x3.5
30
220
72
2.89
45
30
22
Stahl 10.9
1460.00
01000050523
01000050523
M30x3.5
30
230
72
2.89
45
30
22
Stahl 10.9
1515.00
01000050524
01000050524
M30x3.5
30
240
72
2.89
45
30
22
Stahl 10.9
1535.00
01000050525
01000050525
M30x3.5
30
250
72
2.89
45
30
22
Stahl 10.9
1575.00
01000050526
01000050526
M30x3.5
30
260
72
2.89
45
30
22
Stahl 10.9
1685.00
01000050527
01000050527
M30x3.5
30
270
72
2.89
45
30
22
Stahl 10.9
1740.00
01000050528
01000050528
M30x3.5
30
280
72
2.89
45
30
22
Stahl 10.9
1795.00
01000050529
01000050529
M30x3.5
30
290
72
2.89
45
30
22
Stahl 10.9
1850.00
01000050530
01000050530
M30x3.5
30
300
72
2.89
45
30
22
Stahl 10.9
1905.00
01000050531
01000050531
M30x3.5
30
310
72
2.89
45
30
22
Stahl 10.9
1960.00
01000050532
01000050532
M30x3.5
30
320
72
2.89
45
30
22
Stahl 10.9
2015.00
01000050533
01000050533
M30x3.5
30
330
72
2.89
45
30
22
Stahl 10.9
2070.00
01000050534
01000050534
M30x3.5
30
340
72
2.89
45
30
22
Stahl 10.9
2125.00
01000050536
01000050536
M30x3.5
30
360
72
2.89
45
30
22
Stahl 10.9
2235.00
01000050549
01000050549
M33x3.5
33
90
90
2.89
50
33
24
Stahl 10.9
900.00
01000050535
01000050535
M30x3.5
30
350
72
2.89
45
30
22
Stahl 10.9
2180.00
01000050552
01000050552
M33x3.5
33
120
78
2.89
50
33
24
Stahl 10.9
1110.00
01000050553
01000050553
M33x3.5
33
130
78
2.89
50
33
24
Stahl 10.9
1180.00
01000050587
01000050587
M36x4
36
180
84
2.89
54
36
27
Stahl 10.9
1801.95
01000050537
01000050537
M30x3.5
30
380
72
2.89
45
30
22
Stahl 10.9
2345.00
01000050550
01000050550
M33x3.5
33
100
100
2.89
50
33
24
Stahl 10.9
970.00
01000050554
01000050554
M33x3.5
33
140
78
2.89
50
33
24
Stahl 10.9
1250.00
01000050588
01000050588
M36x4
36
190
84
2.89
54
36
27
Stahl 10.9
1950.00
01000050538
01000050538
M30x3.5
30
400
72
2.89
45
30
22
Stahl 10.9
2455.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表