目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1702 - Die sets with ball guide
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1702_asmtab.prj},{NB=ST 1702. 100},{BESTNR=ST 1702. 100},{FORM=Oberteil ohne Gewinde},{D=100},{A1=189},{A2=138},{B1=56},{B2=134},{B3=157},{C1=56},{C2=40},{C3=80},{C4=30},{E1=125},{F=125},{D1=25},{L=160},{D5=31.000},{D4=40.000},{L1=77.000},{L2=83.000},{PPATH=parts/st_1702/st_1702_asmtpl.prj},{WG=12.900},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
D
Diameter
[mm]
A1
Length
[mm]
A2
Length
[mm]
B1
Height
[mm]
B2
Height
[mm]
B3
Height
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
E1
Length
[mm]
F
Height
[mm]
D1
Diameter
[mm]
L
Length
[mm]
WG
Weight
[kg]
ST 1702. 063
ST 1702. 063
Upper part without thread
63
136
95
40
92
115
45
32
63
25
80
87
19
125
5.500
ST 1702. 080
ST 1702. 080
Upper part without thread
80
164
112
50
112
138
50
32
63
30
100
106
25
140
9.200
ST 1702. 100
ST 1702. 100
Upper part without thread
100
189
138
56
134
157
56
40
80
30
125
125
25
160
12.900
ST 1702. 125
ST 1702. 125
Upper part without thread
125
236
168
63
164
185
56
40
80
30
160
147
32
180
20.600
ST 1702. 160
ST 1702. 160
Upper part without thread
160
288
204
80
202
226
56
50
100
30
200
182
40
200
37.500
ST 1702. 180
ST 1702. 180
Upper part without thread
180
307
224
85
222
241
63
50
100
30
219
197
40
200
44.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表