目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 3579 - Die sets with guide plate, 2 guide pillars mounted centrically sliding guide, bronze coating
Steinel Normalien
1 Die sets made of steel
Powered by
CAD模型選擇
{steinel/saulengestelleausstahl_1/st_3579_assmtab.prj},{NB=ST3579.400X315.2},{BESTNR=ST3579.400X315.2},{A=400},{B=315},{A1=250},{C1=40},{C2=50},{C3=32},{C6=25},{C7=15},{K=28},{E1=310},{D1=30},{D2=32},{L=224},{D3=48},{PPATH=st_3579_sch.prj},{WG=125.600},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
Length
[mm]
B
Width
[mm]
A1
Length
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C6
Height
[mm]
C7
Height
[mm]
K
Length
[mm]
E1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
D3
[mm]
WG
Weight
[kg]
ST3579.160X080
ST3579.160X080
160
80
60
32
32
25
15
15
18
100
19
20
180
28
10.700
ST3579.160X100
ST3579.160X100
160
100
60
32
32
25
15
15
18
100
19
20
180
28
13.000
ST3579.160X125
ST3579.160X125
160
125
60
32
32
25
15
15
18
100
19
20
180
28
16.100
ST3579.200X100.1
ST3579.200X100.1
200
100
70
40
40
25
25
15
23
120
24
25
200
40
18.700
ST3579.200X100.2
ST3579.200X100.2
200
100
70
32
40
25
25
15
23
120
24
25
200
40
17.400
ST3579.200X100.3
ST3579.200X100.3
200
100
70
40
32
25
25
15
23
120
24
25
200
40
17.400
ST3579.200X100.4
ST3579.200X100.4
200
100
70
32
32
25
25
15
23
120
24
25
200
40
16.100
ST3579.200X125.1
ST3579.200X125.1
200
125
70
40
40
25
25
15
23
120
24
25
200
40
23.300
ST3579.200X125.2
ST3579.200X125.2
200
125
70
32
40
25
25
15
23
120
24
25
200
40
21.500
ST3579.200X125.3
ST3579.200X125.3
200
125
70
40
32
25
25
15
23
120
24
25
200
40
21.500
ST3579.200X125.4
ST3579.200X125.4
200
125
70
32
32
25
25
15
23
120
24
25
200
40
19.800
ST3579.200X160.1
ST3579.200X160.1
200
160
70
40
40
25
25
15
23
120
24
25
200
40
29.400
ST3579.200X160.2
ST3579.200X160.2
200
160
70
32
40
25
25
15
23
120
24
25
200
40
28.200
ST3579.200X160.3
ST3579.200X160.3
200
160
70
40
32
25
25
15
23
120
24
25
200
40
28.200
ST3579.200X160.4
ST3579.200X160.4
200
160
70
32
32
25
25
15
23
120
24
25
200
40
25.000
ST3579.250X125.1
ST3579.250X125.1
250
125
120
40
40
25
25
15
23
170
24
25
200
40
28.900
ST3579.250X125.2
ST3579.250X125.2
250
125
120
32
40
25
25
15
23
170
24
25
200
40
26.700
ST3579.250X125.3
ST3579.250X125.3
250
125
120
40
32
25
25
15
23
170
24
25
200
40
26.700
ST3579.250X125.4
ST3579.250X125.4
250
125
120
32
32
25
25
15
23
170
24
25
200
40
24.500
ST3579.250X160.1
ST3579.250X160.1
250
160
120
40
40
25
25
15
23
170
24
25
200
40
36.000
ST3579.250X160.2
ST3579.250X160.2
250
160
120
32
40
25
25
15
23
170
24
25
200
40
33.400
ST3579.250X160.3
ST3579.250X160.3
250
160
120
40
32
25
25
15
23
170
24
25
200
40
33.400
ST3579.250X160.4
ST3579.250X160.4
250
160
120
32
32
25
25
15
23
170
24
25
200
40
30.900
ST3579.250X200.1
ST3579.250X200.1
250
200
120
40
40
25
25
15
23
170
24
25
200
40
45.000
ST3579.250X200.2
ST3579.250X200.2
250
200
120
32
40
25
25
15
23
170
24
25
200
40
41.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表