目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7360 - Guide bushes with shoulder
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7360.prj},{NB=ST7360.26.19X022},{BESTNR=ST7360.26.19X022},{D1=19},{D2=26},{D3=31},{H=6.0},{L=22},{BM=mit kurzem Bund Gleitführung mit Festschmierstoff},{WG=0.050},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
L
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7360.16.10X012
ST7360.16.10X012
10
16
20
3.5
12
with short collar Sliding...
0.010
ST7360.16.10X017
ST7360.16.10X017
10
16
20
3.5
17
with short collar Sliding...
0.018
ST7360.16.10X022
ST7360.16.10X022
10
16
20
3.5
22
with short collar Sliding...
0.020
ST7360.16.10X027
ST7360.16.10X027
10
16
20
3.5
27
with short collar Sliding...
0.030
ST7360.16.10X036
ST7360.16.10X036
10
16
20
3.5
36
with short collar Sliding...
0.040
ST7360.16.12X012
ST7360.16.12X012
12
16
20
3.5
12
with short collar Sliding...
0.010
ST7360.16.12X017
ST7360.16.12X017
12
16
20
3.5
17
with short collar Sliding...
0.010
ST7360.16.12X022
ST7360.16.12X022
12
16
20
3.5
22
with short collar Sliding...
0.020
ST7360.16.12X027
ST7360.16.12X027
12
16
20
3.5
27
with short collar Sliding...
0.021
ST7360.16.12X036
ST7360.16.12X036
12
16
20
3.5
36
with short collar Sliding...
0.030
ST7360.20.15X017
ST7360.20.15X017
15
20
25
6.0
17
with short collar Sliding...
0.030
ST7360.20.15X022
ST7360.20.15X022
15
20
25
6.0
22
with short collar Sliding...
0.030
ST7360.20.15X027
ST7360.20.15X027
15
20
25
6.0
27
with short collar Sliding...
0.040
ST7360.20.15X036
ST7360.20.15X036
15
20
25
6.0
36
with short collar Sliding...
0.050
ST7360.20.15X046
ST7360.20.15X046
15
20
25
6.0
46
with short collar Sliding...
0.060
ST7360.20.16X017
ST7360.20.16X017
16
20
25
6.0
17
with short collar Sliding...
0.020
ST7360.20.16X022
ST7360.20.16X022
16
20
25
6.0
22
with short collar Sliding...
0.030
ST7360.20.16X027
ST7360.20.16X027
16
20
25
6.0
27
with short collar Sliding...
0.030
ST7360.20.16X036
ST7360.20.16X036
16
20
25
6.0
36
with short collar Sliding...
0.040
ST7360.20.16X046
ST7360.20.16X046
16
20
25
6.0
46
with short collar Sliding...
0.050
ST7360.26.19X022
ST7360.26.19X022
19
26
31
6.0
22
with short collar Sliding...
0.050
ST7360.26.19X027
ST7360.26.19X027
19
26
31
6.0
27
with short collar Sliding...
0.060
ST7360.26.19X036
ST7360.26.19X036
19
26
31
6.0
36
with short collar Sliding...
0.080
ST7360.26.19X046
ST7360.26.19X046
19
26
31
6.0
46
with short collar Sliding...
0.100
ST7360.26.20X022
ST7360.26.20X022
20
26
31
6.0
22
with short collar Sliding...
0.050
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表