目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7319 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7319.prj},{NB=ST7319.24X047},{BESTNR=ST7319.24X047},{D1=24},{D4=32},{L1=47},{BM=glatt, Gleitführung bronzeplattiert dünnwandig},{WG=0.120},{FUNC=Guiding, Stamping, Blanking, Forming},{N=4},{LX=35},{LH=2.500},{LHX=10.000},{VER=2},{P1=3.100},{P2=0.450},{P3=0.500},{P4=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7319.10X023
ST7319.10X023
10
16
23
smooth, sliding guide bro...
0.020
ST7319.10X030
ST7319.10X030
10
16
30
smooth, sliding guide bro...
0.030
ST7319.10X033
ST7319.10X033
10
16
33
smooth, sliding guide bro...
0.032
ST7319.10X037
ST7319.10X037
10
16
37
smooth, sliding guide bro...
0.030
ST7319.12X023
ST7319.12X023
12
18
23
smooth, sliding guide bro...
0.025
ST7319.12X030
ST7319.12X030
12
18
30
smooth, sliding guide bro...
0.033
ST7319.12X033
ST7319.12X033
12
18
33
smooth, sliding guide bro...
0.036
ST7319.12X037
ST7319.12X037
12
18
37
smooth, sliding guide bro...
0.041
ST7319.15X023
ST7319.15X023
15
21
23
smooth, sliding guide bro...
0.030
ST7319.15X030
ST7319.15X030
15
21
30
smooth, sliding guide bro...
0.040
ST7319.15X037
ST7319.15X037
15
21
37
smooth, sliding guide bro...
0.050
ST7319.15X047
ST7319.15X047
15
21
47
smooth, sliding guide bro...
0.060
ST7319.16X023
ST7319.16X023
16
22
23
smooth, sliding guide bro...
0.030
ST7319.16X030
ST7319.16X030
16
22
30
smooth, sliding guide bro...
0.040
ST7319.16X037
ST7319.16X037
16
22
37
smooth, sliding guide bro...
0.050
ST7319.16X047
ST7319.16X047
16
22
47
smooth, sliding guide bro...
0.060
ST7319.19X030
ST7319.19X030
19
26
30
smooth, sliding guide bro...
0.060
ST7319.19X037
ST7319.19X037
19
26
37
smooth, sliding guide bro...
0.070
ST7319.19X047
ST7319.19X047
19
26
47
smooth, sliding guide bro...
0.090
ST7319.19X060
ST7319.19X060
19
26
60
smooth, sliding guide bro...
0.110
ST7319.20X030
ST7319.20X030
20
28
30
smooth, sliding guide bro...
0.070
ST7319.20X037
ST7319.20X037
20
28
37
smooth, sliding guide bro...
0.080
ST7319.20X047
ST7319.20X047
20
28
47
smooth, sliding guide bro...
0.100
ST7319.20X060
ST7319.20X060
20
28
60
smooth, sliding guide bro...
0.140
ST7319.24X030
ST7319.24X030
24
32
30
smooth, sliding guide bro...
0.080
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表