目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7135 - Limiting sleeves
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7135.prj},{NB=ST7135.30},{BESTNR=ST7135.30},{D1=30},{D2=40},{L=30},{M=4.000},{P=0.500},{BM=Begrenzungsmuffen},{VE=7.000},{VH=3.000},{WG=0.040},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7135.15
ST7135.15
15
20
20
Limiting sleeves
0.010
ST7135.16
ST7135.16
16
20
20
Limiting sleeves
0.010
ST7135.19
ST7135.19
19
25
20
Limiting sleeves
0.020
ST7135.20
ST7135.20
20
25
20
Limiting sleeves
0.020
ST7135.24
ST7135.24
24
30
30
Limiting sleeves
0.024
ST7135.25
ST7135.25
25
30
30
Limiting sleeves
0.030
ST7135.30
ST7135.30
30
40
30
Limiting sleeves
0.040
ST7135.32
ST7135.32
32
40
30
Limiting sleeves
0.040
ST7135.38
ST7135.38
38
50
40
Limiting sleeves
0.090
ST7135.40
ST7135.40
40
50
40
Limiting sleeves
0.060
ST7135.48
ST7135.48
48
60
40
Limiting sleeves
0.110
ST7135.50
ST7135.50
50
60
40
Limiting sleeves
0.110
ST7135.60
ST7135.60
60
70
40
Limiting sleeves
0.120
ST7135.63
ST7135.63
63
70
40
Limiting sleeves
0.120
ST7135.80
ST7135.80
80
90
45
Limiting sleeves
0.160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表