目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7126.prj},{NB=ST7126.32X180X217},{BESTNR=ST7126.32X180X217},{D1=32},{D2=40},{D8=57},{L=217},{L1=7},{L2=37},{L3=180},{M=8},{P=1.25},{BM=mit Bund, mit Gewinde beidseitig},{WG=1.369},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D8
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7126.15X090X110
ST7126.15X090X110
15
21
38
110
5
20
90
with collar, with thread ...
0.155
ST7126.15X100X120
ST7126.15X100X120
15
21
38
120
5
20
100
with collar, with thread ...
0.170
ST7126.15X112X132
ST7126.15X112X132
15
21
38
132
5
20
112
with collar, with thread ...
0.183
ST7126.15X125X145
ST7126.15X125X145
15
21
38
145
5
20
125
with collar, with thread ...
0.205
ST7126.15X140X160
ST7126.15X140X160
15
21
38
160
5
20
140
with collar, with thread ...
0.225
ST7126.15X160X180
ST7126.15X160X180
15
21
38
180
5
20
160
with collar, with thread ...
0.250
ST7126.15X180X200
ST7126.15X180X200
15
21
38
200
5
20
180
with collar, with thread ...
0.280
ST7126.15X200X220
ST7126.15X200X220
15
21
38
220
5
20
200
with collar, with thread ...
0.305
ST7126.16X090X110
ST7126.16X090X110
16
21
38
110
5
20
90
with collar, with thread ...
0.175
ST7126.16X100X120
ST7126.16X100X120
16
21
38
120
5
20
100
with collar, with thread ...
0.190
ST7126.16X112X132
ST7126.16X112X132
16
21
38
132
5
20
112
with collar, with thread ...
0.210
ST7126.16X125X145
ST7126.16X125X145
16
21
38
145
5
20
125
with collar, with thread ...
0.230
ST7126.16X140X160
ST7126.16X140X160
16
21
38
160
5
20
140
with collar, with thread ...
0.255
ST7126.16X160X180
ST7126.16X160X180
16
21
38
180
5
20
160
with collar, with thread ...
0.285
ST7126.16X180X200
ST7126.16X180X200
16
21
38
200
5
20
180
with collar, with thread ...
0.320
ST7126.16X200X220
ST7126.16X200X220
16
21
38
220
5
20
200
with collar, with thread ...
0.350
ST7126.19X100X123
ST7126.19X100X123
19
25
42
123
5
23
100
with collar, with thread ...
0.274
ST7126.19X112X135
ST7126.19X112X135
19
25
42
135
5
23
112
with collar, with thread ...
0.300
ST7126.19X125X148
ST7126.19X125X148
19
25
42
148
5
23
125
with collar, with thread ...
0.329
ST7126.19X140X163
ST7126.19X140X163
19
25
42
163
5
23
140
with collar, with thread ...
0.362
ST7126.19X160X183
ST7126.19X160X183
19
25
42
183
5
23
160
with collar, with thread ...
0.407
ST7126.19X180X203
ST7126.19X180X203
19
25
42
203
5
23
180
with collar, with thread ...
0.452
ST7126.19X200X223
ST7126.19X200X223
19
25
42
223
5
23
200
with collar, with thread ...
0.496
ST7126.19X224X247
ST7126.19X224X247
19
25
42
247
5
23
224
with collar, with thread ...
0.550
ST7126.19X250X273
ST7126.19X250X273
19
25
42
273
5
23
250
with collar, with thread ...
0.610
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表