目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7114 - Guide pillar with middle mount shoulder, with internal thread, both-sided
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7114.prj},{NB=ST711425X120X100},{BESTNR=ST711425X120X100},{D1=25},{D2=48},{D3=26},{D8=38},{D9=4.5},{D10=8},{L4=8},{M=M8},{MX=8.000},{T=4.6},{L=220},{L1=120},{L2=100},{L3=22},{L5=98},{BM=mit Mittenbund | mit Innengewinde beidseitig},{WG=0.909},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
h3
[mm]
D2
-0.5
[mm]
D3
js4
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
D10
Diameter
[mm]
L4
-0.2
[mm]
M
Thread
ⁿ/ₐ
T
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST711412X050X040
ST711412X050X040
12
28
13
20
3.4
6
6
M6
3.4
90
50
40
38
with middle mount shoulde...
0.093
ST711412X060X040
ST711412X060X040
12
28
13
20
3.4
6
6
M6
3.4
100
60
40
48
with middle mount shoulde...
0.102
ST711412X060X050
ST711412X060X050
12
28
13
20
3.4
6
6
M6
3.4
110
60
50
48
with middle mount shoulde...
0.111
ST711412X070X050
ST711412X070X050
12
28
13
20
3.4
6
6
M6
3.4
120
70
50
58
with middle mount shoulde...
0.120
ST711412X070X060
ST711412X070X060
12
28
13
20
3.4
6
6
M6
3.4
130
70
60
58
with middle mount shoulde...
0.129
ST711412X070X070
ST711412X070X070
12
28
13
20
3.4
6
6
M6
3.4
140
70
70
58
with middle mount shoulde...
0.138
ST711412X100X100
ST711412X100X100
12
28
13
20
3.4
6
6
M6
3.4
200
100
100
88
with middle mount shoulde...
0.191
ST711416X080X060
ST711416X080X060
16
38
18
28
4.5
8
8
M6
4.6
140
80
60
64
with middle mount shoulde...
0.269
ST711416X090X060
ST711416X090X060
16
38
18
28
4.5
8
8
M6
4.6
150
90
60
74
with middle mount shoulde...
0.285
ST711416X090X070
ST711416X090X070
16
38
18
28
4.5
8
8
M6
4.6
160
90
70
74
with middle mount shoulde...
0.300
ST711416X100X070
ST711416X100X070
16
38
18
28
4.5
8
8
M6
4.6
170
100
70
84
with middle mount shoulde...
0.316
ST711416X100X080
ST711416X100X080
16
38
18
28
4.5
8
8
M6
4.6
180
100
80
84
with middle mount shoulde...
0.332
ST711416X100X090
ST711416X100X090
16
38
18
28
4.5
8
8
M6
4.6
190
100
90
84
with middle mount shoulde...
0.348
ST711416X140X130
ST711416X140X130
16
38
18
28
4.5
8
8
M6
4.6
270
140
130
124
with middle mount shoulde...
0.474
ST711419X090X070
ST711419X090X070
19
42
22
32
4.5
8
8
M8
4.6
160
90
70
70
with middle mount shoulde...
0.415
ST711419X100X070
ST711419X100X070
19
42
22
32
4.5
8
8
M8
4.6
170
100
70
80
with middle mount shoulde...
0.437
ST711419X100X080
ST711419X100X080
19
42
22
32
4.5
8
8
M8
4.6
180
100
80
80
with middle mount shoulde...
0.459
ST711419X110X080
ST711419X110X080
19
42
22
32
4.5
8
8
M8
4.6
190
110
80
90
with middle mount shoulde...
0.482
ST711419X110X090
ST711419X110X090
19
42
22
32
4.5
8
8
M8
4.6
200
110
90
90
with middle mount shoulde...
0.504
ST711419X110X100
ST711419X110X100
19
42
22
32
4.5
8
8
M8
4.6
210
110
100
90
with middle mount shoulde...
0.526
ST711419X160X150
ST711419X160X150
19
42
22
32
4.5
8
8
M8
4.6
310
160
150
140
with middle mount shoulde...
0.748
ST711425X100X080
ST711425X100X080
25
48
26
38
4.5
8
8
M8
4.6
180
100
80
78
with middle mount shoulde...
0.755
ST711425X110X080
ST711425X110X080
25
48
26
38
4.5
8
8
M8
4.6
190
110
80
88
with middle mount shoulde...
0.794
ST711425X110X090
ST711425X110X090
25
48
26
38
4.5
8
8
M8
4.6
200
110
90
88
with middle mount shoulde...
0.832
ST711425X120X090
ST711425X120X090
25
48
26
38
4.5
8
8
M8
4.6
210
120
90
98
with middle mount shoulde...
0.871
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表