目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8565.10 - System spring for light load
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8565_10_asmtab.prj},{NB=SZ 8565. 10 x 25 x 119},{BESTNR=SZ 8565. 10 x 25 x 119},{DH=25},{DD=12.5},{D3=M 8},{D4=16},{L=100},{L1=119},{L2=11},{S2=4},{S3=3},{SZ8510=08X120},{SZ8560=12X100},{SZ8566=25},{SZ8567=25},{SZ8568=25},{SZ8010=25X115},{DN1=8.000},{P1=0.900},{L3=120.000},{B=28.000},{D10=13.000},{K=8.000},{SW=6.000},{D1=9.000},{D2=13.000},{DN=8.000},{P=1.250},{D5=8.500},{D6=13.500},{D7=4.200},{D8=18.500},{D9=8.500},{S4=8.000},{WG=0.280},{PPATH=parts/sz_8565_10/sz_8565_10_asmtpl.prj},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Diameter
[mm]
DD
Diameter
[mm]
D3
Thread
[mm]
D4
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
S2
Width
[mm]
S3
Width
[mm]
SZ8510
[mm]
SZ8560
[mm]
SZ8566
[mm]
SZ8567
[mm]
SZ8568
[mm]
SZ8010
[mm]
WG
Weight
[kg]
SZ 8565. 10 x 20 x 039
SZ 8565. 10 x 20 x 039
20
10.0
M 6
13
20
39
9
4
3
06X035
10X020
20
20
20
20X032
0.070
SZ 8565. 10 x 20 x 049
SZ 8565. 10 x 20 x 049
20
10.0
M 6
13
30
49
9
4
3
06X045
10X030
20
20
20
20X044
0.110
SZ 8565. 10 x 20 x 069
SZ 8565. 10 x 20 x 069
20
10.0
M 6
13
50
69
9
4
3
06X070
10X050
20
20
20
20X064
0.103
SZ 8565. 10 x 20 x 082
SZ 8565. 10 x 20 x 082
20
10.0
M 6
13
63
82
9
4
3
06X080
10X063
20
20
20
20X076
0.117
SZ 8565. 10 x 25 x 039
SZ 8565. 10 x 25 x 039
25
12.5
M 8
16
20
39
11
4
3
08X035
12X020
25
25
25
25X032
0.126
SZ 8565. 10 x 25 x 049
SZ 8565. 10 x 25 x 049
25
12.5
M 8
16
30
49
11
4
3
08X045
12X030
25
25
25
25X044
0.126
SZ 8565. 10 x 25 x 069
SZ 8565. 10 x 25 x 069
25
12.5
M 8
16
50
69
11
4
3
08X070
12X050
25
25
25
25X064
0.186
SZ 8565. 10 x 25 x 082
SZ 8565. 10 x 25 x 082
25
12.5
M 8
16
63
82
11
4
3
08X080
12X063
25
25
25
25X076
0.201
SZ 8565. 10 x 25 x 119
SZ 8565. 10 x 25 x 119
25
12.5
M 8
16
100
119
11
4
3
08X120
12X100
25
25
25
25X115
0.280
SZ 8565. 10 x 32 x 049
SZ 8565. 10 x 32 x 049
32
16.0
M 10
19
30
49
13
4
3
10X050
16X030
32
32
32
32X044
0.255
SZ 8565. 10 x 32 x 069
SZ 8565. 10 x 32 x 069
32
16.0
M 10
19
50
69
13
4
3
10X070
16X050
32
32
32
32X064
0.293
SZ 8565. 10 x 32 x 082
SZ 8565. 10 x 32 x 082
32
16.0
M 10
19
63
82
13
4
3
10X080
16X063
32
32
32
32X076
0.341
SZ 8565. 10 x 32 x 119
SZ 8565. 10 x 32 x 119
32
16.0
M 10
19
100
119
13
4
3
10X120
16X100
32
32
32
32X115
0.456
SZ 8565. 10 x 40 x 069
SZ 8565. 10 x 40 x 069
40
20.0
M 12
22
50
69
16
5
4
12X070
20X050
40
40
40
40X064
0.421
SZ 8565. 10 x 40 x 082
SZ 8565. 10 x 40 x 082
40
20.0
M 12
22
63
82
16
5
4
10X080
20X063
40
40
40
40X076
0.487
SZ 8565. 10 x 40 x 119
SZ 8565. 10 x 40 x 119
40
20.0
M 12
22
100
119
16
5
4
10X120
20X100
40
40
40
40X115
0.626
SZ 8565. 10 x 50 x 069
SZ 8565. 10 x 50 x 069
50
25.0
M 16
28
50
69
20
5
4
16X070
25X050
50
50
50
50X064
0.781
SZ 8565. 10 x 50 x 082
SZ 8565. 10 x 50 x 082
50
25.0
M 16
28
63
82
20
5
4
16X080
25X063
50
50
50
50X076
0.881
SZ 8565. 10 x 50 x 119
SZ 8565. 10 x 50 x 119
50
25.0
M 16
28
100
119
20
5
4
16X120
25X100
50
50
50
50X115
1.186
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表