目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8113 - System springs, small series, heavy load (red)
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8113.prj},{NB=SZ 8113.06 x 051 (0B)},{BESTNR=SZ 8113.06 x 051},{DARSTELLUNG=B},{HUBST=0.0},{DH=6.3},{DD=3.6},{DA=6},{DI=3.9},{DD1=1.0},{LO=51},{C=4.10},{S1=8.4},{F1=34.44},{SN=25.000},{FN=103.000},{ST=20},{WG=0.002},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DH
Sleeve diameter H15
[mm]
DD
Pin diameter h15
[mm]
DA
Outer diameter
[mm]
DI
Internal diameter
[mm]
DD1
Wire diameter
[mm]
LO
Unloaded length
[mm]
C
Spring coefficient c± 10%
[N/mm]
S1
long life time
[mm]
F1
Force
[mm]
ST
Pieces/standard pack
ⁿ/ₐ
WG
Weight
[kg]
SZ 8113.06 x 016
SZ 8113.06 x 016
6.3
3.6
6
3.9
1.0
16
16.40
2.1
34.44
20
0.001
SZ 8113.06 x 025
SZ 8113.06 x 025
6.3
3.6
6
3.9
1.0
25
9.11
3.8
34.62
20
0.001
SZ 8113.06 x 038
SZ 8113.06 x 038
6.3
3.6
6
3.9
1.0
38
5.86
5.9
34.56
20
0.002
SZ 8113.06 x 051
SZ 8113.06 x 051
6.3
3.6
6
3.9
1.0
51
4.10
8.4
34.44
20
0.002
SZ 8113.08 x 016
SZ 8113.08 x 016
8.3
5.2
8
5.5
1.2
16
16.90
3.1
52.39
20
0.001
SZ 8113.08 x 025
SZ 8113.08 x 025
8.3
5.2
8
5.5
1.2
25
8.45
5.5
46.48
20
0.002
SZ 8113.08 x 038
SZ 8113.08 x 038
8.3
5.2
8
5.5
1.2
38
5.20
8.4
43.68
20
0.003
SZ 8113.08 x 051
SZ 8113.08 x 051
8.3
5.2
8
5.5
1.2
51
3.76
11.6
43.56
20
0.004
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表