目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 6255 - Drill bushes with shoulder
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_6255.prj},{NB=SZ 6255.360x30},{D1=36.0-42.0},{WD=36},{D1MIN=36.000},{D1MAX=42.000},{S=1.0},{D2=55},{D3=59},{L2=5},{T1=0.04},{T2=0.05},{SN=2},{L1=30},{X=30},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
S
Grading
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L2
Length
[mm]
T1
t1
ⁿ/ₐ
T2
t2
ⁿ/ₐ
L1
Length
[mm]
X
[mm]
WG
Weight
[kg]
SZ 6255.05x06
SZ 6255.05x06
0.5-0.6
0.1
3
5
2
0.01
0.03
6
06
0.001
SZ 6255.07x06
SZ 6255.07x06
0.7-1.0
0.1
3
6
2
0.01
0.03
6
06
0.001
SZ 6255.011x06
SZ 6255.011x06
1.1-1.8
0.1
4
7
2
0.01
0.03
6
06
0.001
SZ 6255.019x06
SZ 6255.019x06
1.9-2.6
0.1
5
8
2
0.01
0.03
6
06
0.001
SZ 6255.027x08
SZ 6255.027x08
2.7-3.3
0.1
6
9
2
0.01
0.03
8
08
0.002
SZ 6255.034x08
SZ 6255.034x08
3.4-4.0
0.1
7
10
2
0.01
0.03
8
08
0.002
SZ 6255.041x08
SZ 6255.041x08
4.1-5.0
0.1
8
11
2
0.01
0.03
8
08
0.003
SZ 6255.051x10
SZ 6255.051x10
5.1-6.0
0.1
10
13
3
0.02
0.03
10
10
0.006
SZ 6255.061x10
SZ 6255.061x10
6.1-8.0
0.1
12
15
3
0.02
0.03
10
10
0.008
SZ 6255.081x12
SZ 6255.081x12
8.1-10.0
0.1
15
18
3
0.02
0.03
12
12
0.013
SZ 6255.101x12
SZ 6255.101x12
10.1-12.0
0.1
18
22
4
0.02
0.03
12
12
0.020
SZ 6255.125x16
SZ 6255.125x16
12.5-15.0
0.5
22
26
4
0.02
0.03
16
16
0.036
SZ 6255.155x16
SZ 6255.155x16
15.5-18.0
0.5
26
30
4
0.02
0.03
16
16
0.048
SZ 6255.185x20
SZ 6255.185x20
18.5-20.0
0.5
30
34
5
0.02
0.03
20
20
0.069
SZ 6255.210x20
SZ 6255.210x20
21.0-22.0
1.0
30
34
5
0.02
0.03
20
20
0.062
SZ 6255.230x20
SZ 6255.230x20
23.0-26.0
1.0
35
39
5
0.02
0.03
20
20
0.092
SZ 6255.270x25
SZ 6255.270x25
27.0-30.0
1.0
42
46
5
0.02
0.05
25
25
0.168
SZ 6255.310x25
SZ 6255.310x25
31.0-35.0
1.0
48
52
5
0.04
0.05
25
25
0.216
SZ 6255.360x30
SZ 6255.360x30
36.0-42.0
1.0
55
59
5
0.04
0.05
30
30
0.320
SZ 6255.430x30
SZ 6255.430x30
43.0-48.0
1.0
62
66
6
0.04
0.05
30
30
0.368
SZ 6255.08x09
SZ 6255.08x09
0.8-1.0
0.1
3
6
2
0.01
0.03
9
09
0.001
SZ 6255.011x09
SZ 6255.011x09
1.1-1.8
0.1
4
7
2
0.01
0.03
9
09
0.001
SZ 6255.019x09
SZ 6255.019x09
1.9-2.6
0.1
5
8
2
0.01
0.03
9
09
0.001
SZ 6255.027x12
SZ 6255.027x12
2.7-3.3
0.1
6
9
2
0.01
0.03
12
12
0.003
SZ 6255.034x12
SZ 6255.034x12
3.4-4.0
0.1
7
10
2
0.01
0.03
12
12
0.003
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表