您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Stainless Structurals
Created: 19.12.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stainless Structurals
MC LF - Miscellaneous Channels, Laser Fused
Stainless Structurals
Stainless Steel Channels
Miscellaneous Channels
Powered by
CAD模型選擇
{stainlessstructurals/channels/miscellaneous/laser_fused.prj},{NB=MC 9x23.9},{PN=MC 9x23.9},{H=9.00},{B=3.45},{TW=0.400},{TF=0.550},{L=240},{W=23.90},{FIN=Bead Blasted & Pickled},{IG=304-304/L, 316-316/L},{L2D=0},{X2D=20.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
H
h
[Inch]
B
b
[Inch]
TW
tw
[Inch]
TF
tf
[Inch]
L
Stock Length
[Inch]
W
Estimated Weight per Ft.
[lbs.]
FIN
Mill Finish
ⁿ/ₐ
IG
Inventory-Grade
ⁿ/ₐ
MC 3x7.1
MC 3x7.1
3.00
1.94
0.312
0.351
240
7.01
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 4x1-3/4x1/4
MC 4x1-3/4x1/4
4.00
1.75
0.250
0.250
240
5.96
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 4x2x1/4
MC 4x2x1/4
4.00
2.00
0.250
0.250
240
6.39
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 4x13.8
MC 4x13.8
4.00
2.05
0.500
0.500
240
13.80
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x12
MC 6x12
6.00
2.05
0.310
0.375
240
12.00
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x15.1
MC 6x15.1
6.00
2.94
0.316
0.475
240
15.10
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x15.3
MC 6x15.3
6.00
3.50
0.340
0.385
240
15.30
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x16.3
MC 6x16.3
6.00
3.00
0.375
0.475
240
16.30
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x3x1/4
MC 6x3x1/4
6.00
3.00
0.250
0.250
240
9.80
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x3x3/8
MC 6x3x3/8
6.00
3.00
0.375
0.375
240
14.38
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 6x18
MC 6x18
6.00
3.50
0.379
0.475
240
18.00
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 7x19.1
MC 7x19.1
7.00
3.45
0.352
0.500
240
19.10
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 7x22.7
MC 7x22.7
7.00
3.60
0.503
0.500
240
22.70
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x8.5
MC 8x8.5
8.00
1.87
0.179
0.311
240
8.50
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x18.7
MC 8x18.7
8.00
2.98
0.353
0.500
240
18.70
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x20
MC 8x20
8.00
3.03
0.400
0.500
240
20.00
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x21.4
MC 8x21.4
8.00
3.45
0.375
0.525
240
21.40
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x22.8
MC 8x22.8
8.00
3.50
0.427
0.525
240
22.80
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x4x1/4
MC 8x4x1/4
8.00
4.00
0.250
0.250
240
13.21
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 8x4x3/8
MC 8x4x3/8
8.00
4.00
0.375
0.375
240
19.49
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 9x23.9
MC 9x23.9
9.00
3.45
0.400
0.550
240
23.90
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 9x25.4
MC 9x25.4
9.00
3.50
0.450
0.550
240
25.40
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 10x6.5
MC 10x6.5
10.00
1.17
0.152
0.202
240
6.50
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 10x8.4
MC 10x8.4
10.00
1.50
0.170
0.280
240
8.40
Bead Blasted & Pickled
304-304/L, 316-316/L
MC 10x22
MC 10x22
10.00
3.32
0.290
0.575
240
22.00
Bead Blasted & Pickled
304-304/L, 316-316/L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表