GASPSD - 合页-不锈钢合页-锥孔形
仕瑞达3D电子目录
FA工厂自动化零件
46-合页
Powered by
CAD模型選擇
{srdfaa/fagczih/t988/gaspsd2082_asmtab.prj},{NB=GASPSD6-3},{CODE=GASPSD},{MAT=SUS304},{SUR=-},{NO=6},{NOH=3},{ALKG=15},{ALN=147},{WEI=80},{L=78},{W=48},{K=9.0},{P=30},{J=8.0},{S=32},{NT=5.5},{NZ=8.6},{T=2},{E=4.6},{R=4.6},{CR=4.0},{D=5},{PPATH=gaspsd2082-2/gaspsd2082_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
代码
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
NO
No.
ⁿ/ₐ
NOH
单侧孔数
ⁿ/ₐ
ALKG
容许负载
[kg]
ALN
容许负载
[N]
WEI
重量
[g]
L
[mm]
W
[mm]
K
[mm]
P
[mm]
J
[mm]
S
[mm]
NT
N通孔
[mm]
NZ
N锪锥孔
[mm]
T
[mm]
E
[mm]
R
[mm]
CR
[mm]
D
[mm]
GASPSD5-2
GASPSD
SUS304
5
2
9
88
34
41
36
8.0
25
7.5
21
5.5
8.6
2
4.6
4.6
4.0
5
GASPSD5-3
GASPSD
SUS304
5
3
11
108
56
66
36
8.0
25
7.5
21
5.5
8.6
2
4.6
4.6
4.0
5
GASPSD6-2
GASPSD
SUS304
6
2
12
117
49
48
48
9.0
30
8.0
32
5.5
8.6
2
4.6
4.6
4.0
5
GASPSD6-3
GASPSD
SUS304
6
3
15
147
80
78
48
9.0
30
8.0
32
5.5
8.6
2
4.6
4.6
4.0
5
GASPSD8-2
GASPSD
SUS304
8
2
25
245
111
59
62
11.0
37
10.0
42
6.5
10.6
3
6.1
6.1
5.0
6
GASPSD8-3
GASPSD
SUS304
8
3
38
372
185
96
62
11.0
37
10.0
42
6.5
10.6
3
6.1
6.1
5.0
6
GASPSD845-2
GASPSD
SUS304
845
2
30
294
162
70
80
13.5
43
16.5
47
6.5
10.6
3
6.1
6.1
5.0
6
GASPSD845-3
GASPSD
SUS304
845
3
40
392
266
113
80
13.5
43
16.5
47
6.5
10.6
3
6.1
6.1
5.0
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表