Typ 0.0-873 - Quick couplings Typ B / EN 14420-7 Typ BF
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Universal joints
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/universalkupplungen/873.prj},{NB=0.0-873-DN40},{CNSORDERNO=0.0-873},{DN=40},{G=R1 1/2},{SW=60},{L1=69.0},{CNSMASSEXACT=0.650},{INFO=Datenblatt},{D1=54.0},{D2=64},{D3=57.0},{D4=38},{D5=6.3},{D8=R 1 1/2},{L5=24},{A=12.700},{L6=71},{D7=48.5},{H1=7.3},{H2=4.0},{H3=66.0},{L3=12.0},{L4=33},{M1=21.8},{M2=43.0},{B1=18},{GEW1=47.803},{GEW2=44.845},{D10=4},{D11=6.4},{L12=67},{S3=11.0},{D12=6.3},{L13=33},{D13=33},{S4=2.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
L1
Length
[mm]
CNSMASSEXACT
Weight
[kg]
0.0-873-DN20
0.0-873
20
R3/4
50.0
0.230
0.0-873-DN25
0.0-873
25
R1
58.0
0.370
0.0-873-DN32
0.0-873
32
R1 1/4
67.0
0.620
0.0-873-DN40
0.0-873
40
R1 1/2
69.0
0.650
0.0-873-DN50
0.0-873
50
R2
79.0
0.930
0.0-873-DN65
0.0-873
65
R2 1/2
85.5
1.150
0.0-873-DN80
0.0-873
80
R3
90.0
1.350
0.0-873-DN100
0.0-873
100
R4
99.5
2.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表