您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-705 - Pre-welded bead with lapped flange DIN 2641 / EN 1092-1 Typ 33+02 PN 6
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Flange connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/flanschverbindungen/705.prj},{NB=1.2-7050-DN100},{CNSMAT=0},{DN=100},{B2=120},{C1=18},{D=210},{D1=148},{E=6},{F1=2},{K=170},{L=18},{AN=4},{VERS=PN6},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal diameter
ⁿ/ₐ
B2
Drill-diameter
[mm]
C1
Flange thickness
[mm]
D
Outer diameter
[mm]
D1
Diameter of the collar
[mm]
E
Chamfer
[mm]
F1
Thickness of the collar
[mm]
K
Hole circle
[mm]
L
Clearance hole
[mm]
1.2-7050-DN10
1.2-7050
480
10
21
12
75
35
3
2
50
11
1.2-7050-DN15
1.2-7050
480
15
25
12
80
40
3
2
55
11
1.2-7050-DN20
1.2-7050
480
20
31
14
90
50
4
2
65
11
1.2-7050-DN25
1.2-7050
480
25
38
14
100
60
4
2
75
11
1.2-7050-DN32
1.2-7050
480
32
46
16
120
70
5
2
90
14
1.2-7050-DN40
1.2-7050
480
40
53
16
130
80
5
2
100
14
1.2-7050-DN50
1.2-7050
480
50
65
16
140
90
5
2
110
14
1.2-7050-DN65
1.2-7050
480
65
81
16
160
110
6
2
130
14
1.2-7050-DN80
1.2-7050
480
80
94
18
190
128
6
2
150
18
1.2-7050-DN100
1.2-7050
480
100
120
18
210
148
6
2
170
18
1.2-7050-DN125
1.2-7050
480
125
145
20
240
178
6
2
200
18
1.2-7050-DN150
1.2-7050
480
150
174
20
265
202
6
2
225
18
1.2-7050-DN200
1.2-7050
480
200
226
22
320
258
6
2
280
18
1.2-7050-DN250
1.2-7050
480
250
281
24
375
312
8
2
335
18
1.2-7050-DN300
1.2-7050
480
300
333
24
440
365
8
2
395
22
1.2-7050-DN350
1.2-7050
480
350
365
26
490
415
8
2
445
22
1.2-7050-DN400
1.2-7050
480
400
416
28
540
465
8
2
495
22
1.2-7050-DN450
1.2-7050
480
450
467
30
595
520
8
2
550
22
1.2-7050-DN500
1.2-7050
480
500
519
30
645
570
8
2
600
22
1.2-7050-DN600
1.2-7050
480
600
622
32
755
670
8
2
705
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Typ 1.2-707 - Welding neck flange DIN 2633 / EN 1092-1 Typ 11 PN 16
Springmann
02.08.2013
Modèle 5750 - Blind flange PN6 - Type 05A - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Typ 1.2-709 - Welding neck flange DIN 2635 / EN 1092-1 Typ 11 PN 40
Springmann
02.08.2013
Typ 1.2-701 - Short stub with lapped flange DIN 2673 / EN 1092-1 Typ 34+04 ...
Springmann
02.09.2013
Typ 1.2-702 - Collar with lapped flange DIN 2642 / EN 1092-1 Typ 32+02 PN 1...
Springmann
02.09.2013
Typ 1.2-704 - Collar with lapped flange DIN 2656 / EN 1092-1 Typ 32+02 PN 4...
Springmann
02.09.2013
GB/T 9117.1-2000 I RF - Hubbed socket welding steel pipe flanges with raise...
Chinese Manufacturers
21.05.2014
Butt welding Collar, Aluminium acc. to EN 485, EN AW 5754-0/H112, seamless,...
Huelsen
10.02.2021
Butt welding Collar, Aluminium acc. to EN 485, EN AW 1050A, seamless, PN10,...
Huelsen
10.02.2021
Typ 1.2-706 - Pre-welded bead with lapped flange DIN 2642 / EN 1092-1 Typ 3...
Springmann
02.09.2013
Typ 1.2-708 - Welding neck flange DIN 2634 / EN 1092-1 Typ 11 PN 25
Springmann
02.08.2013
Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, Typ 11, PN10/16...
Huelsen
10.02.2021
GB/T9119-2000 PN2.5 FF - Slip-on-welding plate steel pipe flanges with flat...
Chinese Manufacturers
21.05.2014
90.043 - Blind Flange ANSI
agru
04.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表