目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Base plate
Speedyblock
Reinforced vertical series
Long life accessories
Powered by
CAD模型選擇
{speedyblock/long_life/accessori_long_life/base.prj},{NB=PB02},{CODICE=AU305},{MODELLO=PB02},{S=30},{T=45},{U=54},{V=65},{W=8.5},{WX=8.5},{Z=8},{GR=205}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
Z
[mm]
GR
[g]
PB01
AU300
PB01
20
32
36
48
6.5
6
74
PB02
AU305
PB02
30
45
54
65
8.5
8
205
PB03
AU310
PB03
55
55
75
75
10.5
10
400
PB04
AU315
PB04
65
65
90
100
12.50
10
570
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表