RMHR Ø 2 - Medium heavy duty die springs
Special Springs
Die springs
Die springs - INCH
Die springs US Series INCH
Series RMHR
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_us_series/rmhr/rmhr_51_inch.prj},{NB=RMHR51-127(0-in)_1},{CODE=RMHR51-127},{DHINCH=2},{DDINCH=1},{LO=127.00},{LOINCH=5},{LOIX=5.00},{R=53.4},{SXINCH=0.00},{S1INCH=1.00},{F1LBS=534.0},{S2INCH=1.25},{F2LBS=667.5},{S3INCH=1.50},{F3LBS=801.0},{SN=47.0},{SNINCH=1.85},{DE=50.80},{B=12.700},{H=6.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
S1INCH
Deflection for optimum life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Deflection for long life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Max. operating deflection
[Inch]
F3LBS
Force
[lbs]
SNINCH
Max. deflection
[Inch]
RMHR51-064
RMHR51-064
2
1
2 1/2
118.4
0.00
0.50
592.0
0.63
740.0
0.75
888.0
0.93
RMHR51-076
RMHR51-076
2
1
3
93.0
0.00
0.60
558.0
0.75
697.5
0.90
837.0
1.11
RMHR51-089
RMHR51-089
2
1
3 1/2
78.2
0.00
0.70
547.4
0.88
688.2
1.05
821.1
1.30
RMHR51-102
RMHR51-102
2
1
4
66.4
0.00
0.80
531.2
1.00
664.0
1.20
796.8
1.48
RMHR51-115
RMHR51-115
2
1
4 1/2
60.0
0.00
0.90
540.0
1.13
675.0
1.35
810.0
1.67
RMHR51-127
RMHR51-127
2
1
5
53.4
0.00
1.00
534.0
1.25
667.5
1.50
801.0
1.85
RMHR51-140
RMHR51-140
2
1
5 1/2
49.0
0.00
1.10
539.0
1.38
676.2
1.65
808.5
2.04
RMHR51-152
RMHR51-152
2
1
6
45.0
0.00
1.20
540.0
1.50
675.0
1.80
810.0
2.22
RMHR51-178
RMHR51-178
2
1
7
37.4
0.00
1.40
523.6
1.75
654.5
2.10
785.4
2.59
RMHR51-203
RMHR51-203
2
1
8
33.0
0.00
1.60
528.0
2.00
660.0
2.40
792.0
2.96
RMHR51-254
RMHR51-254
2
1
10
26.0
0.00
2.00
520.0
2.50
650.0
3.00
780.0
3.70
RMHR51-305
RMHR51-305
2
1
12
21.5
0.00
2.40
516.0
3.00
645.0
3.60
774.0
4.44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LBSL,LBSTT - Spring/gas spring-Compression spring-outer diameter reference ...
SRD-FA
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表