MS 90 - Mini cylinders + SKUDO
Special Springs
Nitrogen gas Cylinders
MS
Powered by
CAD模型選擇
{special_springs/cilindri_ad_azoto/ms/ms_90_tab.prj},{NB=MS90-122-B-PR(0--skudo)},{CODE=MS90-122-B-PR},{CODENIT=CSS19-122.3-10},{CU=122.0},{L=295.0},{LMIN=173.0},{RC=1},{D=19},{RD=8},{P=20},{PMIN=10},{CX=0},{FIS=-},{SKUDO=skudo},{F0=10},{F1I=1.37 x F0},{F1P=1.65 x F0},{V=25.5},{S=0.50},{MAXSPEED=1.8},{SPM=102},{W=0.20},{OP=0.000},{FX='-','-','FC19B','FC 19 B','FCC19A','FCC 19 A'},{FXNIT='-','-','FC19B','05511/C'},{PRA=1.000},{SKUDO1=<'skudo','Skudo'>,'-','-'},{SKUDO2=<'-','-'>},{D1=90.000},{E=0},{SEALEM=-},{PPATH=ms_tpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
ⁿ/ₐ
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm³]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
SPM
Strokes/minute
[Cicli / minuto]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
MS90-007-B-E
MS90-007-B-E
7.0
62.0
55.0
1
19
8
10-180
10
5-90
1.19 x F0
1.35 x F0
2.6
0.50
1.8
150
0.07
0
80
MS90-010-B-E
MS90-010-B-E
9.7
67.4
57.0
1
19
8
10-180
10
5-90
1.22 x F0
1.40 x F0
3.1
0.50
1.8
145
0.08
0
80
MS90-012-B-E
MS90-012-B-E
12.0
72.0
60.0
1
19
8
10-180
10
5-90
1.24 x F0
1.44 x F0
3.5
0.50
1.8
140
0.08
0
80
MS90-022-B-E
MS90-022-B-E
22.0
92.0
70.0
1
19
8
10-180
10
5-90
1.30 x F0
1.52 x F0
5.5
0.50
1.8
130
0.09
0
80
MS90-035-B-E
MS90-035-B-E
35.1
118.0
83.0
1
19
8
10-180
10
5-90
1.33 x F0
1.57 x F0
8.1
0.50
1.8
120
0.11
0
80
MS90-047-B-E
MS90-047-B-E
47.0
142.0
95.0
1
19
8
10-180
10
5-90
1.34 x F0
1.60 x F0
10.4
0.50
1.8
115
0.12
0
80
MS90-060-B-E
MS90-060-B-E
60.5
172.0
111.0
1
19
8
10-180
10
5-90
1.35 x F0
1.61 x F0
13.4
0.50
1.8
113
0.17
0
80
MS90-077-B-E
MS90-077-B-E
77.0
205.0
128.0
1
19
8
10-180
10
5-90
1.36 x F0
1.62 x F0
16.6
0.50
1.8
110
0.15
0
80
MS90-097-B-E
MS90-097-B-E
97.0
245.0
148.0
1
19
8
10-180
10
5-90
1.37 x F0
1.64 x F0
20.6
0.50
1.8
105
0.17
0
80
MS90-122-B-E
MS90-122-B-E
122.0
295.0
173.0
1
19
8
10-180
10
5-90
1.37 x F0
1.65 x F0
25.5
0.50
1.8
102
0.20
0
80
MS90-007-B-BK
MS90-007-B-BK
7.0
62.0
55.0
1
19
8
10-180
10
5-90
1.19 x F0
1.35 x F0
2.6
0.50
1.8
150
0.07
0
80
MS90-010-B-BK
MS90-010-B-BK
9.7
67.4
57.0
1
19
8
10-180
10
5-90
1.22 x F0
1.40 x F0
3.1
0.50
1.8
145
0.08
0
80
MS90-012-B-BK
MS90-012-B-BK
12.0
72.0
60.0
1
19
8
10-180
10
5-90
1.24 x F0
1.44 x F0
3.5
0.50
1.8
140
0.08
0
80
MS90-022-B-BK
MS90-022-B-BK
22.0
92.0
70.0
1
19
8
10-180
10
5-90
1.30 x F0
1.52 x F0
5.5
0.50
1.8
130
0.09
0
80
MS90-035-B-BK
MS90-035-B-BK
35.1
118.0
83.0
1
19
8
10-180
10
5-90
1.33 x F0
1.57 x F0
8.1
0.50
1.8
120
0.11
0
80
MS90-047-B-BK
MS90-047-B-BK
47.0
142.0
95.0
1
19
8
10-180
10
5-90
1.34 x F0
1.60 x F0
10.4
0.50
1.8
115
0.12
0
80
MS90-060-B-BK
MS90-060-B-BK
60.5
172.0
111.0
1
19
8
10-180
10
5-90
1.35 x F0
1.61 x F0
13.4
0.50
1.8
113
0.17
0
80
MS90-077-B-BK
MS90-077-B-BK
77.0
205.0
128.0
1
19
8
10-180
10
5-90
1.36 x F0
1.62 x F0
16.6
0.50
1.8
110
0.15
0
80
MS90-097-B-BK
MS90-097-B-BK
97.0
245.0
148.0
1
19
8
10-180
10
5-90
1.37 x F0
1.64 x F0
20.6
0.50
1.8
105
0.17
0
80
MS90-122-B-BK
MS90-122-B-BK
122.0
295.0
173.0
1
19
8
10-180
10
5-90
1.37 x F0
1.65 x F0
25.5
0.50
1.8
102
0.20
0
80
MS90-007-B-OR
MS90-007-B-OR
7.0
62.0
55.0
1
19
8
10
10
5
1.19 x F0
1.35 x F0
2.6
0.50
1.8
150
0.07
0
80
MS90-010-B-OR
MS90-010-B-OR
9.7
67.4
57.0
1
19
8
10
10
5
1.22 x F0
1.40 x F0
3.1
0.50
1.8
145
0.08
0
80
MS90-012-B-OR
MS90-012-B-OR
12.0
72.0
60.0
1
19
8
10
10
5
1.24 x F0
1.44 x F0
3.5
0.50
1.8
140
0.08
0
80
MS90-022-B-OR
MS90-022-B-OR
22.0
92.0
70.0
1
19
8
10
10
5
1.30 x F0
1.52 x F0
5.5
0.50
1.8
130
0.09
0
80
MS90-035-B-OR
MS90-035-B-OR
35.1
118.0
83.0
1
19
8
10
10
5
1.33 x F0
1.57 x F0
8.1
0.50
1.8
120
0.11
0
80
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MS 200 - Mini cylinders + SKUDO
Special Springs
10.02.2023
V Ø 40 - Light load
Special Springs
22.05.2024
M 50 - Mini cylinders
Special Springs
10.02.2023
RV 170 - Miniature height, maximum force
Special Springs
09.04.2024
M 90 - Mini cylinders
Special Springs
24.08.2022
M 70 - Mini cylinders
Special Springs
29.02.2024
ST 3712 - Die sets for progressive and composite tools, ball guide
Steinel Normalien
14.05.2024
LS 3000 - Zero force on contact
Special Springs
09.04.2024
2487.12.01500. - Gas spring POWERLINE
FIBRO
27.02.2024
RV 170 - Minimum height, maximum force
RCM
27.11.2019
R Ø 16 - Heavy load
Special Springs
22.05.2024
M 90 TBM - Mini cylinders
Special Springs
27.04.2022
M 50 TBI - Mini cylinders
Special Springs
10.02.2023
NE 16x1.5 - Gas ejectors
Special Springs
09.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表