FUN 877 - Special screws, for too largely lowered holes
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_877.prj},{NB=Sonderschraube FUN 877 M10x25},{IDNR=},{VERSI=52},{VERSII=0},{D=10.000},{D3=8.160},{P=1.500},{L1=25.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{AL=90.000},{DK1=20.000},{DS=10.000},{K=5.500},{R=0.500},{S=6.000},{E=6.860},{T=0.800},{N=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
AL
Countersunk head angle +2/0
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
T
Depth of the driving feature max.
[mm]
N
Width of slot
[mm]
Special screw FUN 877 M3x...
3.000
2.387
0.500
9.700
4.800
3.200
90.000
9.800
1.700
0.300
0.300
Special screw FUN 877 M3x...
3.000
2.387
0.500
11.700
6.800
3.200
90.000
9.800
1.700
0.300
0.300
Special screw FUN 877 M3x...
3.000
2.387
0.500
13.700
8.800
3.200
90.000
9.800
1.700
0.300
0.300
Special screw FUN 877 M4x...
4.000
3.141
0.700
10.300
3.600
4.400
90.000
13.200
2.300
0.400
0.400
Special screw FUN 877 M4x...
4.000
3.141
0.700
12.300
5.600
4.400
90.000
13.200
2.300
0.400
0.400
Special screw FUN 877 M4x...
4.000
3.141
0.700
14.300
7.600
4.400
90.000
13.200
2.300
0.400
0.400
Special screw FUN 877 M5x...
5.000
4.019
0.800
10.800
2.800
5.200
90.000
16.200
2.800
0.400
0.400
Special screw FUN 877 M5x...
5.000
4.019
0.800
12.800
4.800
5.200
90.000
16.200
2.800
0.400
0.400
Special screw FUN 877 M5x...
5.000
4.019
0.800
14.800
6.800
5.200
90.000
16.200
2.800
0.400
0.400
Special screw FUN 877 M5x...
5.000
4.019
0.800
18.800
10.800
5.200
90.000
16.200
2.800
0.400
0.400
Special screw FUN 877 M6x...
6.000
4.773
1.000
11.300
1.700
6.300
90.000
19.200
3.300
0.500
0.500
Special screw FUN 877 M6x...
6.000
4.773
1.000
13.300
3.700
6.300
90.000
19.200
3.300
0.500
0.500
Special screw FUN 877 M6x...
6.000
4.773
1.000
15.300
5.700
6.300
90.000
19.200
3.300
0.500
0.500
Special screw FUN 877 M6x...
6.000
4.773
1.000
19.300
9.700
6.300
90.000
19.200
3.300
0.500
0.500
Special screw FUN 877 M6x...
6.000
4.773
1.000
23.300
13.700
6.300
90.000
19.200
3.300
0.500
0.500
Special screw FUN 877 M8x...
8.000
6.466
1.250
14.400
1.850
8.150
90.000
25.600
4.400
0.700
0.700
Special screw FUN 877 M8x...
8.000
6.466
1.250
16.400
3.850
8.150
90.000
25.600
4.400
0.700
0.700
Special screw FUN 877 M8x...
8.000
6.466
1.250
20.400
7.850
8.150
90.000
25.600
4.400
0.700
0.700
Special screw FUN 877 M8x...
8.000
6.466
1.250
24.400
11.850
8.150
90.000
25.600
4.400
0.700
0.700
Special screw FUN 877 M8x...
8.000
6.466
1.250
29.400
16.850
8.150
90.000
25.600
4.400
0.700
0.700
Special screw FUN 877 M10...
10.000
8.160
1.500
17.500
2.000
10.000
90.000
32.000
5.500
0.800
0.800
Special screw FUN 877 M10...
10.000
8.160
1.500
21.500
6.000
10.000
90.000
32.000
5.500
0.800
0.800
Special screw FUN 877 M10...
10.000
8.160
1.500
25.500
10.000
10.000
90.000
32.000
5.500
0.800
0.800
Special screw FUN 877 M10...
10.000
8.160
1.500
30.500
15.000
10.000
90.000
32.000
5.500
0.800
0.800
Special screw FUN 877 M10...
10.000
8.160
1.500
35.500
20.000
10.000
90.000
32.000
5.500
0.800
0.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表