目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE JD1 joints spéciaux - Vérins ISO 15552
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS ISO 15552
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_iso_15552/serie_jd1.prj},{NB=JD10500025_0},{ALESAGE=50},{COURSE=25},{CONFIGURATION=},{OPTION=},{PC=0},{A=32},{B=40},{BA=40},{BG=16},{E=65.0},{EE=G1/4},{EE1=13.157},{J2=7.0},{J3=6.0},{KK=M16x1,5},{KK1=16},{KK2=1.500},{L2=25.5},{L7=9.0},{L8=106},{MM=20},{PL=14},{RT=M8},{RT1=8},{SW1=17},{SW2=24},{TG=46.5},{VA=4},{VD=6},{WH=37},{LA=25},{PPATH=jd1_32_125/serie_jd1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
B
Ø
[mm]
BA
Ø
[mm]
BG
[mm]
E
[mm]
EE
ⁿ/ₐ
J2
[mm]
J3
[mm]
KK
[mm]
L2
[mm]
L7
[mm]
L8
+
[mm]
MM
Ø
[mm]
PL
[mm]
RT
[mm]
SW1
[mm]
SW2
[mm]
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
LA
* longueur d’amortissement
[mm]
JD10320025
JD10320025
32
22
30
30
16
47.0
G1/8
5.7
5.3
M10x1,25
18.0
7.0
94
12
13
M6
10
17
32.5
4
5
26
20
JD10400025
JD10400025
40
24
35
35
16
54.5
G1/4
7.3
5.0
M12x1,25
22.0
9.2
105
16
14
M6
13
19
38.0
4
5
30
22
JD10500025
JD10500025
50
32
40
40
16
65.0
G1/4
7.0
6.0
M16x1,5
25.5
9.0
106
20
14
M8
17
24
46.5
4
6
37
25
JD10630025
JD10630025
63
32
45
45
16
75.0
G3/8
8.0
7.5
M16x1,5
26.0
8.0
121
20
16
M8
17
24
56.5
4
6
37
25
JD10800025
JD10800025
80
40
45
45
17
93.0
G3/8
8.0
7.0
M20x1,5
32.0
10.5
128
25
16
M10
22
30
72.0
4
7
46
35
JD101000025
JD101000025
100
40
55
55
17
110.0
G1/2
12.0
7.0
M20x1,5
38.0
10.0
138
25
18
M10
22
30
89.0
4
7
51
35
JD101250025
JD101250025
125
54
60
60
20
134.0
G1/2
10.0
7.0
M27x2
46.0
11.0
160
32
18
M12
27
41
110.0
6
10
65
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表