目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE ID3S - Vérins profilés ISO 15552
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS ISO 15552
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_iso_15552/serie_id3s.prj},{NB=ID3S0500001_0},{ALESAGE=50},{CT=3},{COURSE=1},{FS=},{PC=0},{D1=20},{A=32},{KK=M16x1,5},{B=40},{VD=9.5},{VA=4},{L2=25.5},{RT=M8},{BG=17.5},{L3=5},{TG=45.5},{EE=G1/4”},{PL=14},{WH=37},{L8=106},{E=63},{CH1=17},{CH2=2,5},{CH3=8},{S=127},{PPATH=id3s_32_125/serie_id3s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
D1
Ø
[mm]
A
[mm]
KK
[mm]
B
Ø
[mm]
VD
[mm]
VA
[mm]
L2
[mm]
RT
[mm]
BG
[mm]
L3
[mm]
TG
[mm]
EE
[mm]
PL
[mm]
WH
[mm]
L8
[mm]
E
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
S
[mm]
ID3S0320001
ID3S0320001
32
12
22
M10x1,25
30
9.5
4
18
M6
16.5
5
32.5
G1/8”
12,5
26
94
47
10
2.5
6
86
ID3S0400001
ID3S0400001
40
16
24
M12x1,25
35
9.5
4
22
M6
16.5
5
38
G1/4”
14
30
105
54
13
2,5
6
100
ID3S0500001
ID3S0500001
50
20
32
M16x1,5
40
9.5
4
25.5
M8
17.5
5
45.5
G1/4”
14
37
106
63
17
2,5
8
127
ID3S0630001
ID3S0630001
63
20
32
M16x1,5
45
9.5
4
25
M8
17.5
5
56.5
G3/8”
16.5
37
121
74
17
2,5
8
127
ID3S0800001
ID3S0800001
80
25
40
M20x1,5
45
10
4
35
M10
17.5
-
72
G3/8”
17
46
128
94
22
4
6
156
ID3S1000001
ID3S1000001
100
25
40
M20x1,5
55
10
4
38
M10
17.5
-
89
G1/2”
18
51
138
110
22
4
6
161
ID3S1250001
ID3S1250001
125
32
54
M27x2
60
11
6
46
M12
20
-
110
G1/2”
18
65
160
138
27
4
8
161
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表