目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE CG - Vérins compacts guidés
Sopra-Pneumatic
Exploiter l'air
GUIDAGE
VÉRINS GUIDÉS
VÉRINS COMPACT GUIDÉS
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/guidage/verins_guides/verins_compacts_guides/serie_cg.prj},{NB=CG.106.25.020_0},{ALESAGE=25},{COURSE=20},{FS=6},{PC=0},{A=93},{B=42},{C=82},{D=30},{DP=5.5},{DS=12},{E=50},{F=G1/8},{FA=12},{FB=12},{FC=13.5},{FP=10.5},{G=26},{H=64.0},{HA=28.5},{K=34},{KA=4},{KB=4,5},{KC=3},{KD=6},{L=38.5},{L1=54.0},{M=91},{N=78},{PA=10},{P=38},{Q=17.5},{T=M5},{TA=5,4},{TB=8,4},{TC=4,5},{TD=8,2},{TE=3},{UA=5.6},{UB=9.5},{UL=5.5},{V=13.0},{W=M6x1},{WL=12},{Z=M6x1},{ZL=15},{ZS=M6x1},{PPATH=serie_cg/serie_cg_12_63_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
DA
[mm]
DP
[mm]
DS
[mm]
E
[mm]
F
[mm]
FA
[mm]
FB
[mm]
FC
[mm]
FP
[mm]
G
[mm]
H
[mm]
HA
[mm]
K
[mm]
KA
[mm]
KB
[mm]
KC
[mm]
KD
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
PA
[mm]
P
[mm]
Q
[mm]
T
[mm]
TA
[mm]
TB
[mm]
TC
[mm]
TD
[mm]
TE
[mm]
UA
[mm]
UB
[mm]
UL
[mm]
V
[mm]
W
[mm]
WL
[mm]
Z
[mm]
ZL
[mm]
ZS
[mm]
LT
[mm]
SA
[mm]
V1
[mm]
V2
[mm]
CG.106.12.010
CG.106.12.010
12
58
26
40
18
8
2.0
6
-
M5
11
11
8.5
15.0
14
41.5
19.5
23
-
-
-
-
29.0
39.0
56
48
8
22
5.0
-
-
-
-
-
-
4.3
8.0
4.5
14.0
M5
10
M4
9
M4
39.0
0.0
14.0
0.0
CG.106.16.010
CG.106.16.010
16
64
30
42
22
10
2.0
6
-
M5
11
11
10.0
17.0
16
46.0
23.0
24
-
-
-
-
31.0
43.0
62
52
10
25
5.0
-
-
-
-
-
-
4.3
8.0
4.5
14.0
M5
10
M4
11
M5
43.0
0.0
14.0
0.0
CG.106.20.020
CG.106.20.020
20
83
36
72
24
12
5.5
10
44
G1/8
11
11
10.5
9.0
18
54.0
25.0
28
3
3,5
3
6
38.0
53.5
81
70
10
30
17.5
M5
5,4
8,4
4,5
7,8
2,8
5.6
9.5
5.5
13.0
M6x1
12
M5x0,8
13
M5x0,8
53.5
0.0
24.0
29.5
CG.106.25.020
CG.106.25.020
25
93
42
82
30
16
5.5
12
50
G1/8
12
12
13.5
10.5
26
64.0
28.5
34
4
4,5
3
6
38.5
54.0
91
78
10
38
17.5
M5
5,4
8,4
4,5
8,2
3
5.6
9.5
5.5
13.0
M6x1
12
M6x1
15
M6x1
54.0
0.0
24.0
29.5
CG.106.32.025
CG.106.32.025
32
112
48
98
34
20
9.5
16
63
G1/8
13
13
15.0
9.5
30
78.0
34.0
42
4
4,5
3
6
38.5
60.0
110
96
12
44
21.5
M6
6,5
10,5
5,5
9,5
3,5
6.6
11.0
7.5
7.5
M8x1,25
16
M8x1,25
20
M8x1,25
97.0
37.0
24.0
33.5
CG.106.40.025
CG.106.40.025
40
120
54
106
40
20
10.0
16
72
G1/8
13
13
18.0
11.0
30
86.0
38.0
50
4
4,5
3
6
44.0
66.0
118
104
12
44
22.0
M6
6,5
10,5
5,5
11
4
6.6
11.0
7.5
13.0
M8x1,25
16
M8x1,25
20
M8x1,25
97.0
31.0
24.0
34.0
CG.106.50.025
CG.106.50.025
50
148
64
130
46
25
13.0
20
92
G1/4
13
13
21.5
11.0
40
110.0
47.0
66
5
6
4
8
44.0
72.0
146
130
15
60
24.0
M8
8,5
13,5
7,5
13,5
4,5
8.6
14.0
9.0
9.0
M10x1,5
20
M10x1,5
22
M10x1,5
106.5
34.5
24.0
36.0
CG.106.63.025
CG.106.63.025
63
162
78
142
58
25
13.0
20
110
G1/4
14
14
28.0
12.5
50
124.0
55.0
80
5
6
4
8
49.0
77.0
158
130
15
70
24.0
M10
11
17,8
10
18,5
7
8.6
14.0
9.0
14.0
M10x1,5
20
M10x1,5
22
M10x1,5
106.5
29.5
28.0
38.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表