目錄: SNT
Created: 29.01.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
SNT
ACLE110B - Linear actuators
SNT
Linears actuators
Eco serie ACLE-ACLI
Powered by
CAD模型選擇
{snt_tm/lin_act/acle_acli/bsa10_asmtab.prj},{NB=ACLE110B-C100-CC 12 V-ETA-RH},{IDNR=BSA 10},{CORSA=100},{FC=3},{MOTORE=0},{RHLH=1},{ROT=0},{SP=2},{FA=4},{PPATH=bsa10/bsa10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
LINEARMECH
Partnumber Linear Mech
ⁿ/ₐ
REF
Partnumber SNT
[mm]
ACLE110B-C100-CC 12 V-ETA...
BSA 10.. C100CC 24 V. RH....
ACLE110B-C100-CC 12 V-ETA...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表