KRK (45° Male Elbow) - One-touch Fittings / Flame Resistant / 45° Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KR One-touch Fittings / Flame Resistant
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kr/krk.prj},{NB=KRK08-03S},{IDNR=},{MODEL=KRK},{TUBE=8},{TUBE2=08},{THREAD=3/8},{THREAD2=03},{PN=16.662},{H=17},{D1=15.2},{D2=12},{L1=20.5},{L2=28.0},{A=41.0},{M=20.5},{WEIGHT=35},{AA=12.0},{AB=4.8},{AC=12.0},{AD=5.3},{AE=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Thread
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
WEIGHT
Weigth
[g]
KRK06-01S
6
1/8
10
12.8
10
18.0
20.5
33.0
19.0
12
KRK06-02S
6
1/4
14
12.8
10
18.0
24.5
35.0
19.0
10
KRK06-03S
6
3/8
17
12.8
10
18.0
26.5
36.5
19.0
33
KRK08-01S
8
1/8
12
15.2
12
20.5
22.0
37.0
20.5
13
KRK08-02S
8
1/4
14
15.2
12
20.5
26.0
39.0
20.5
21
KRK08-03S
8
3/8
17
15.2
12
20.5
28.0
41.0
20.5
35
KRK10-01S
10
1/8
17
18.5
17
24.0
24.0
42.0
23.0
25
KRK10-02S
10
1/4
17
18.5
17
24.0
27.0
43.5
23.0
26
KRK10-03S
10
3/8
17
18.5
17
24.0
29.0
45.0
23.0
36
KRK10-04S
10
1/2
22
18.5
17
24.0
33.0
47.5
23.0
63
KRK12-02S
12
1/4
17
20.9
17
25.0
27.5
45.5
24.0
28
KRK12-03S
12
3/8
17
20.9
17
25.0
29.5
47.5
24.0
38
KRK12-04S
12
1/2
22
20.9
17
25.0
33.5
49.5
24.0
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表