KQU Different Diameter Union Y - One-touch Fittings Different Diameter Union Y
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqu_dduy.prj},{NB=KQU06-08},{IDNR=},{SA=6.0},{SB=8},{MODEL=KQU06-08},{D1=12.8},{D2=15.2},{L1=39.5},{L2=20.0},{P=12.8},{Q=11.7},{M1=17.0},{M2=18.5},{N=13.4},{U=10.6},{W=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SA
Tube A outer diameter
[mm]
SB
Tube B outer diameter
[mm]
D1
max. Diameter
[mm]
D2
max. Diameter
[mm]
L1
[mm]
L2
[mm]
P
[mm]
Q
[mm]
M1
[mm]
M2
[mm]
N
effective area nylon
[mm²]
U
effective area urethane
[mm²]
W
Weight
[g]
KQU23-04
3.2
4
9.6
10.4
33.5
17.5
9.6
9.0
15.5
16.0
3.2
2.7
5
KQU04-06
4.0
6
10.4
12.8
35.0
18.0
10.4
9.7
16.0
17.0
4.2
4.2
6
KQU06-08
6.0
8
12.8
15.2
39.5
20.0
12.8
11.7
17.0
18.5
13.4
10.6
11
KQU08-10
8.0
10
15.2
18.5
45.0
24.5
15.2
13.7
18.5
21.0
25.6
17.7
18
KQU10-12
10.0
12
18.5
20.9
49.0
27.5
18.5
16.1
21.0
22.0
40.0
28.4
27
KQU12-16
12.0
16
26.5
26.5
66.5
41.5
26.5
23.0
22.0
25.0
57.4
45.4
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表