KQD Male Delta - One-touch Fittings KQD Male Delta
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqd_md.prj},{NB=KQD06-03S},{IDNR=},{S=6},{T=3/8},{MODEL=KQD06-03S},{H=17},{D=12.8},{L1=20.5},{L2=34.5},{A=34.5},{M=17.0},{Q=9.9},{N=13.9},{U=11.0},{W=34},{TT1=16.66},{TT2=14.95}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
S
Tube Outer Diameter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagonal
[mm]
D
max. Diameter
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
Q
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm]
W
Weight
[g]
KQD04-M5
4
M5 x 0.8
11
10.4
18.5
24.0
25.5
16.0
8.7
2.2
2.2
10
KQD04-M6
4
M6 x 1.0
11
10.4
18.5
24.5
25.5
16.0
8.7
4.3
4.3
10
KQD04-01S
4
1/8
11
10.4
18.5
26.5
27.5
16.0
8.7
6.0
6.0
12
KQD04-02S
4
1/4
14
10.4
18.5
30.5
29.5
16.0
8.7
6.0
6.0
21
KQD06-M5
6
M5 x 0.8
13
12.8
20.5
26.0
28.5
17.0
9.9
4.3
4.3
12
KQD06-M6
6
M6 x 1.0
13
12.8
20.5
26.5
28.5
17.0
9.9
4.3
4.3
12
KQD06-01S
6
1/8
13
12.8
20.5
29.0
31.5
17.0
9.9
13.9
11.0
14
KQD06-02S
6
1/4
14
12.8
20.5
32.5
33.0
17.0
9.9
13.9
11.0
21
KQD06-03S
6
3/8
17
12.8
20.5
34.5
34.5
17.0
9.9
13.9
11.0
34
KQD08-01S
8
1/8
17
15.2
23.5
33.5
37.0
18.5
11.1
26.3
18.2
26
KQD08-02S
8
1/4
17
15.2
23.5
36.5
38.0
18.5
11.1
26.3
18.2
26
KQD08-03S
8
3/8
17
15.2
23.5
37.5
38.5
18.5
11.1
26.3
18.2
35
KQD10-02S
10
1/4
19
18.5
26.5
39.5
43.0
21.0
12.8
40.8
29.0
39
KQD10-03S
10
3/8
19
18.5
26.5
40.5
43.5
21.0
12.8
40.8
29.0
40
KQD10-04S
10
1/2
22
18.5
26.5
44.0
45.0
21.0
12.8
40.8
29.0
62
KQD12-02S
12
1/4
22
20.9
28.5
42.0
46.5
22.0
13.9
57.2
45.2
55
KQD12-03S
12
3/8
22
20.9
28.5
43.0
47.0
22.0
13.9
57.2
45.2
56
KQD12-04S
12
1/2
22
20.9
28.5
46.0
48.5
22.0
13.9
57.2
45.2
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表