KGT (Branch Tee) - Stainless One-touch Fittings / Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgt.prj},{NB=KGT08-02},{IDNR=},{MODEL=KGT08-02},{TUBE=8},{THREAD=1/4},{SEALANT=},{PN=13.157},{H=14.0},{D1=15.2},{D2=12.0},{L1=23.0},{L2=28.5},{A=30.0},{M=18.5},{WEIGHT=22},{AA=11.0},{AB=3.8},{AC=14.9},{AD=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Connection thread
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
WEIGHT
Weight
[g]
KGT04-M5
4
M5
7.0
9.3
0.0
15.6
13.7
15.3
12.7
3.5
KGT04-01
4
1/8
10.0
10.4
10.0
18.0
22.0
23.0
16.0
13
KGT04-02
4
1/4
14.0
10.4
10.0
18.0
26.0
25.0
16.0
19
KGT06-M5
6
M5
7.0
11.6
0.0
16.1
14.7
17.4
13.5
4.2
KGT06-01
6
1/8
10.0
12.8
10.0
20.0
23.0
25.5
17.0
12
KGT06-02
6
1/4
14.0
12.8
10.0
20.0
27.0
27.5
17.0
20
KGT06-03
6
3/8
17.0
12.8
10.0
20.0
29.0
29.0
17.0
34
KGT08-01
8
1/8
12.0
15.2
12.0
23.0
24.5
28.0
18.5
14
KGT08-02
8
1/4
14.0
15.2
12.0
23.0
28.5
30.0
18.5
22
KGT08-03
8
3/8
17.0
15.2
12.0
23.0
30.5
31.5
18.5
36
KGT10-01
10
1/8
17.0
18.5
17.0
26.5
27.0
32.0
21.0
31
KGT10-02
10
1/4
17.0
18.5
17.0
26.5
30.0
33.0
21.0
29
KGT10-03
10
3/8
17.0
18.5
17.0
26.5
32.0
34.5
21.0
39
KGT10-04
10
1/2
22.0
18.5
17.0
26.5
36.0
37.0
21.0
66
KGT12-02
12
1/4
17.0
20.9
17.0
28.5
31.0
35.5
22.0
31
KGT12-03
12
3/8
17.0
20.9
17.0
28.5
33.0
37.0
22.0
41
KGT12-04
12
1/2
22.0
20.9
17.0
28.5
37.0
39.5
22.0
68
KGT16-03
16
3/8
22.0
26.5
20.9
34.0
38.0
44.5
25.0
112
KGT16-04
16
1/2
22.0
26.5
20.9
34.0
40.5
46.0
25.0
116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表