KGL (Male Elbow) - Stainless One-touch Fittings / Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgl.prj},{NB=KGL08-02},{IDNR=},{MODEL=KGL08-02},{TUBE=8},{TUBE2=08},{THREAD=1/4},{SEALANT=},{H=14.0},{D1=15.2},{D2=12.0},{L1=23.0},{L2=28.5},{A=30.0},{M=18.5},{WEIGHT=21},{AA=0.0},{AB=3.8},{AC=11.0},{AD=12.0},{AE=0.0},{AF=0.0},{PN=13.157},{AG=12.0},{AH=8.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Connection thread
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
WEIGHT
Weight
[g]
KGL04-M5
4
M5
7.0
9.5
0.0
16.0
13.5
15.0
13.0
2.7
KGL04-01
4
1/8
10.0
10.4
10.0
18.0
22.0
23.0
26.0
10
KGL04-02
4
1/4
14.0
10.4
10.0
18.0
26.0
25.0
16.0
19
KGL06-M5
6
M5
7.0
11.5
0.0
16.0
14.5
17.0
14.0
3.1
KGL06-01
6
1/8
10.0
12.8
10.0
20.0
23.0
25.5
17.0
12
KGL06-02
6
1/4
14.0
12.8
10.0
20.0
27.0
27.5
17.0
10
KGL06-03
6
3/8
17.0
12.8
10.0
20.0
29.0
29.0
17.0
33
KGL08-01
8
1/8
12.0
15.2
12.0
23.0
24.5
28.0
18.5
13
KGL08-02
8
1/4
14.0
15.2
12.0
23.0
28.5
30.0
18.5
21
KGL08-03
8
3/8
17.0
15.2
12.0
23.0
30.5
31.5
18.5
35
KGL10-01
10
1/8
17.0
18.5
17.0
26.5
27.0
32.0
21.0
25
KGL10-02
10
1/4
17.0
18.5
17.0
26.5
30.0
33.0
21.0
26
KGL10-03
10
3/8
17.0
18.5
17.0
26.5
32.0
34.5
21.0
36
KGL10-04
10
1/2
22.0
18.5
17.0
26.5
36.0
37.0
21.0
63
KGL12-02
12
1/4
17.0
20.9
17.0
28.5
31.0
35.5
22.0
38
KGL12-03
12
3/8
17.0
20.9
17.0
28.5
33.0
37.0
22.0
38
KGL12-04
12
1/2
22.0
20.9
17.0
28.5
37.0
39.5
22.0
65
KGL16-03
16
3/8
22.0
26.5
20.9
34.0
38.0
44.5
24.0
101
KGL16-04
16
1/2
22.0
26.5
20.9
34.0
41.0
46.0
24.0
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表