KGH (Different Diameter Straight) - Stainless One-touch Fittings / Different Diameter Straight
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgh_dd.prj},{NB=KGH06-08},{IDNR=},{MODEL=KGH06-08},{TUBEA=6},{TUBEB=8},{TUBE1=06},{TUBE2=08},{D=15.2},{L=38.5},{M1=17.0},{M2=18.5},{WEIGHT=6},{AA=13.6},{AB=9.0},{AC=12.0},{AD=3.1},{AE=0.9},{AF=12.2},{AG=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TUBEA
Tube O.D. A
[mm]
TUBEB
Tube O.D. B
[mm]
D
[mm]
L
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[g]
KGH04-06
4
6
12.8
34.5
16.0
17.0
5
KGH06-08
6
8
15.2
38.5
17.0
18.5
6
KGH08-10
8
10
18.5
42.0
18.5
21.0
11
KGH10-12
10
12
20.9
44.5
21.0
22.0
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表