KFG2H - Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2H-E EHEDG Compliant/Stainless Steel SUS316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2h_e/kfg2h_e.prj},{NB=KFG2H0604-G01-E},{OD=ø6},{ODX=6},{ID=ø4},{IDX=4.0},{R=G1/8},{MODEL=KFG2H0604-G01-E},{H1=12},{H2=10},{L=29.0},{M=5.8},{D1=3.3},{D2=14.0},{A=23.5},{EA=6.0},{CNSMASSEXACT=17},{ND=9.728},{DD2=13.95},{DH1=2.0},{DH2=8.5},{LV1=12.9},{LV2=1.4},{LV3=4.70},{LV4=6.6},{LV5=2.50},{LV6=11.80},{LV7=14.70},{LV8=10.80},{LV9=19.25},{LV10=21.30},{LV11=7.20},{LV12=4.67},{LV13=101.00},{LV14=10.05},{LV15=6.91},{LV16=5.80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
OD
Applicable tube size O.D.
[mm]
ID
Applicable tube size I.D.
[mm]
R
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L
[mm]
M
[mm]
D1
[mm]
D2
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2H0425-M5-E
ø4
ø2.5
M5×0.8
KFG2H0425-M5-E
8
7
23.3
5.0
1.8
8.8
19.8
1.6
7
KFG2H0604-G01-E
ø6
ø4
G1/8
KFG2H0604-G01-E
12
10
29.0
5.8
3.3
14.0
23.5
6.0
17
KFG2H0806-G02-E
ø8
ø6
G1/4
KFG2H0806-G02-E
14
12
33.6
6.6
5.3
18.0
27.1
17.0
25
KFG2H1075-G03-E
ø10
ø7.5
G3/8
KFG2H1075-G03-E
17
14
38.1
7.6
6.8
21.8
30.6
30.0
38
KFG2H1209-G04-E
ø12
ø9
G1/2
KFG2H1209-G04-E
19
17
43.2
8.5
8.0
26.0
34.2
45.0
58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表