KFG2F (Inch) - Female Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Inch-size Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_inch/kfg2f_inch.prj},{NB=KFG2F0704-N02},{OD=dia 1/4},{ODX=6.35},{ID=dia 5/32},{IDX=3.95},{NPT=1/4},{MODEL=KFG2F0704-N02},{H1=17},{H2=12},{L1=27.5},{L2=16.3},{M=6.0},{D=3.3},{EA=6.0},{CNSMASSEXACT=28},{ND=13.157},{DV1=4.8},{DV2=10.6},{LH1=1.7},{LH2=7.5},{LH3=11.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
OD
Applicable tube size O.D.(inch)
ⁿ/ₐ
ID
Applicable tube size I.D.(inch)
ⁿ/ₐ
NPT
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2F0122-N02
dia 1/8
dia 0.086
1/4
KFG2F0122-N02
17
8
26.7
17.2
5.0
1.5
1.1
25
KFG2F0325-N02
dia 5/32
dia 0.098
1/4
KFG2F0325-N02
17
8
26.7
17.2
5.0
1.8
1.6
23
KFG2F0704-N02
dia 1/4
dia 5/32
1/4
KFG2F0704-N02
17
12
27.5
16.3
6.0
3.3
6.0
28
KFG2F0906-N03
dia 5/16
dia 0.236
3/8
KFG2F0906-N03
19
14
29.4
17.0
6.6
5.3
17.0
32
KFG2F1163-N03
dia 3/8
dia 1/4
3/8
KFG2F1163-N03
19
17
30.5
16.1
7.6
5.6
19.0
38
KFG2F1395-N03
dia 1/2
dia 3/8
3/8
KFG2F1395-N03
19
19
31.6
15.6
8.5
8.5
51.0
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表