KFG2H-F (Inch) - Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2-F FDA Compliant/Stainless Steel SUS316 Insert Fittings
KFG2-F Applicable Tubing: Inch Size, Connection Thread: NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_f/kfg2_f_inch/kfg2h_f_mc_inch.prj},{NB=KFG2H0906-N01-F},{OD=ø5/16},{ODX=8.00},{ID=ø0.236},{IDX=6.00},{T=1/8},{MODEL=KFG2H0906-N01-F},{H1=14},{H2=14},{L=23.3},{M=6.6},{D=5.3},{A=20.1},{EA=17.0},{CNSMASSEXACT=18},{ND=10.287},{DH1=6.8},{DH2=12.6},{LV1=0.5},{LV2=1.8},{LV3=8.6},{LV4=1.5},{LV5=3.8},{R1=7.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
Applicable tube size O.D.(inch)
ⁿ/ₐ
ID
Applicable tube size I.D.(inch)
ⁿ/ₐ
T
Connection thread NPT
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L
[mm]
M
[mm]
D
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2H0122-N01-F
ø1/8"
ø0.086"
1/8
KFG2H0122-N01-F
12
8
19.4
5.0
1.5
16.2
1.1
9
KFG2H0122-N02-F
ø1/8"
ø0.086"
1/4
KFG2H0122-N02-F
14
8
23.8
5.0
1.5
19.4
1.1
15
KFG2H0325-N01-F
ø5/32"
ø0.098"
1/8
KFG2H0325-N01-F
12
8
19.4
5.0
1.8
16.2
1.6
9
KFG2H0325-N02-F
ø5/32"
ø0.098"
1/4
KFG2H0325-N02-F
14
8
23.8
5.0
1.8
19.4
1.6
15
KFG2H0704-N01-F
ø1/4"
ø5/32"
1/8
KFG2H0704-N01-F
12
12
21.1
6.0
3.3
17.9
6.0
13
KFG2H0704-N02-F
ø1/4"
ø5/32"
1/4
KFG2H0704-N02-F
14
12
25.5
6.0
3.3
21.1
6.0
19
KFG2H0906-N01-F
ø5/16"
ø0.236"
1/8
KFG2H0906-N01-F
14
14
23.3
6.6
5.3
20.1
17.0
18
KFG2H0906-N02-F
ø5/16"
ø0.236"
1/4
KFG2H0906-N02-F
14
14
26.7
6.6
5.3
22.3
17.0
25
KFG2H0906-N03-F
ø5/16"
ø0.236"
3/8
KFG2H0906-N03-F
19
14
28.3
6.6
5.3
23.6
17.0
40
KFG2H1163-N02-F
ø3/8"
ø1/4"
1/4
KFG2H1163-N02-F
17
17
29.7
7.6
5.6
25.3
19.0
37
KFG2H1163-N03-F
ø3/8"
ø1/4"
3/8
KFG2H1163-N03-F
19
17
30.3
7.6
5.6
25.6
19.0
47
KFG2H1163-N04-F
ø3/8"
ø1/4"
1/2
KFG2H1163-N04-F
22
17
33.5
7.6
5.6
27.1
19.0
70
KFG2H1395-N02-F
ø1/2"
ø3/8"
1/4
KFG2H1395-N02-F
19
19
31.5
8.5
8.5
27.1
40.1
40
KFG2H1395-N03-F
ø1/2"
ø3/8"
3/8
KFG2H1395-N03-F
19
19
31.9
8.5
8.5
27.2
40.1
48
KFG2H1395-N04-F
ø1/2"
ø3/8"
1/2
KFG2H1395-N04-F
22
19
35.1
8.5
8.5
28.7
40.1
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表