MB1W (Assembly) - Square Tube Type Air Cylinder / Double Acting / Double Rod
SMC
bp2_standard_air_cylinder
MB1 Square Tube Type Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb1/mb1w_assy.prj},{NB=A_MB1WB50-25(0)},{BORE=50},{A1=32.0},{A=35},{KK=18},{B=65},{C=46.5},{D=20},{E=40},{F=14},{G=15.5},{MB=5},{JN=8},{K=7},{MMN=18},{MMP=1.50},{N=31.0},{PN=13.157},{S1=94},{V=5.0},{W=10.5},{ZZ1=210.0},{ER=51},{FR=25},{LR50=12.5},{LR100=25.0},{LR150=37.5},{LR200=50.0},{LR300=75.0},{LR400=100.0},{LR500=125.0},{LR600=150.0},{LR700=0.0},{LR800=0.0},{H50=89.0},{H100=102.0},{H150=114.0},{H200=127.0},{H300=152.0},{H400=177.0},{H500=202.0},{H600=227.0},{H700=0.0},{H800=0.0},{HS=58.0},{X=27},{Y=11},{LD=9},{LH=40},{LT=3.2},{LX=46},{LY=72.5},{LZ=70},{LS1=148.0},{FB=70},{FD=9},{FE=2},{FT=12},{FX=90},{FY=45},{FZ=110},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{OPTION=},{AUTOSWITCH=},{LEAD=},{NUMBER=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
A1
[mm]
A
[mm]
KK
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E e11
[mm]
F
[mm]
G
[mm]
MB
[mm]
J
ⁿ/ₐ
K
ⁿ/ₐ
MM
ⁿ/ₐ
MMP
[mm]
N
[mm]
P
ⁿ/ₐ
S
[mm]
V
[mm]
W
[mm]
ZZ
[mm]
ER
[mm]
FR
[mm]
LR
[mm]
H
[mm]
X
[mm]
Y
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
LZ
[mm]
FB
[mm]
FD
[mm]
FE
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
FD1
[mm]
L
[mm]
RR
[mm]
U
[mm]
CD
CD H10
[mm]
CX
CX -0.1/-0.3
[mm]
CZ
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AF
[mm]
AG
[mm]
AH
[mm]
AI
[mm]
A_MB1WB32-25(0)
32
19.5
22
10
46
32.5
12
30
13
13.0
4
M6
6
M10 x 1.25
1.25
26.5
1/8
84
4.0
6.5
178.0
36
23
12.5
47.0
22
9
7
30
0
3.2
32
53.0
50
50
7
3
10
64
32
79
25.0
23
10.5
13
10
14
28
16.0
7.8
2.5
18.5
10.0
21.0
6.0
4.0
24.0
A_MB1WB40-25(0)
40
27.0
30
14
52
38.0
16
35
13
14.0
4
M6
6
M14 x 1.5
1.50
26.5
1/4
84
4.0
9.0
186.0
41
23
12.5
51.0
24
11
9
33
0
3.2
38
59.0
55
55
9
3
10
72
36
90
31.0
23
11.0
13
10
14
28
22.0
7.8
2.5
19.5
10.0
22.0
6.0
4.0
30.0
A_MB1WB50-25(0)
50
32.0
35
18
65
46.5
20
40
14
15.5
5
M8
7
M18 x 1.5
1.50
31.0
1/4
94
5.0
10.5
210.0
51
25
12.5
58.0
27
11
9
40
0
3.2
46
72.5
70
70
9
2
12
90
45
110
38.5
30
15.0
17
14
20
40
25.0
7.8
2.5
22.2
14.0
26.0
8.0
6.0
34.0
A_MB1WB63-25(0)
63
32.0
35
18
75
56.5
20
45
14
16.5
5
M8
7
M18 x 1.5
1.50
31.0
3/8
94
9.0
12.0
210.0
51
25
12.5
58.0
27
14
12
45
0
3.6
56
82.5
80
80
9
2
12
100
50
120
39.5
30
15.0
17
14
20
40
35.0
9.8
4.0
20.5
14.0
26.0
8.0
6.0
38.0
A_MB1WB80-25(0)
80
37.0
40
22
95
72.0
25
45
20
19.0
5
M10
10
M22 x 1.5
1.50
37.5
3/8
114
11.5
14.0
258.0
56
29
12.5
72.0
30
14
12
55
0
4.5
72
102.5
100
100
12
4
16
126
63
153
45.5
42
23.0
26
22
30
60
36.0
9.8
4.0
26.0
17.0
35.0
10.0
8.0
44.0
A_MB1WB100-25(0)
100
37.0
40
26
114
89.0
30
55
20
19.0
5
M10
10
M26 x 1.5
1.50
37.5
1/2
114
17.0
15.0
258.0
61
29
12.5
72.0
32
16
14
65
0
4.5
89
122.0
120
120
14
4
16
150
75
178
54.0
42
23.0
26
22
30
60
46.0
9.8
4.0
26.0
17.0
40.0
10.0
8.0
52.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表