CP96/C96 KJ - Piston Rod Ball Joint
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp96_c96/accessories/kj.prj},{NB=KJ12D},{BORE=40},{D3=M12x1.25},{D3RA=12},{D3RP=1.25},{MODEL=KJ12D},{D1=12},{H=50},{D6=32},{B1=16},{I=22},{A=4},{I3=17},{AX=28},{DC1=22},{DC2=19},{DC3=17.6},{L1=11},{L2=12.0},{R=11.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
Bore size
ⁿ/ₐ
D3
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D1
[mm]
H
[mm]
D6
Shaft
[mm]
B1
Hole
[mm]
I
[mm]
A
[deg]
I3
[mm]
KJ10D
32
M10x1.25
KJ10D
10
43
28
14
20
4
15
KJ12D
40
M12x1.25
KJ12D
12
50
32
16
22
4
17
KJ16D
50,63
M16x1.5
KJ16D
16
64
42
21
28
4
23
KJ20D
80,100
M20x1.5
KJ20D
20
77
50
25
33
4
27
KJ27D
125
M27x2
KJ27D
30
110
70
37
51
4
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表