CP96/C96 GKM - Rod Clevis
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp96_c96/accessories/gkm.prj},{NB=GKM12-24},{BORE=40},{E=M12x1.25},{ERA=12},{ERP=1.25},{MODEL=GKM12-24},{B=12 +0.5/+0.15},{BX=12},{D=48},{FH11=12},{FH9=12},{I1=62},{C=24},{A=24},{L1=4},{R=18},{H=24},{LS1=38.0},{DS1=20},{DS2=24},{LS2=3},{D1=20},{L2=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BORE
Bore size
ⁿ/ₐ
E
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
B
ⁿ/ₐ
D
[mm]
FH11
Shaft
[mm]
FH9
Hole
[mm]
I1
[mm]
C
[mm]
A
[mm]
GKM10-20
32
M10x1.25
GKM10-20
10 +0.5/+0.15
40
10
10
52
20
20
GKM12-24
40
M12x1.25
GKM12-24
12 +0.5/+0.15
48
12
12
62
24
24
GKM16-32
50,63
M16x1.5
GKM16-32
16 +0.5/+0.15
64
16
16
83
32
32
GKM20-40
80,100
M20x1.5
GKM20-40
20 +0.5/+0.15
80
20
20
105
40
40
GKM30-54
125
M27x2
GKM30-54
30 +0.5/+0.15
110
30
30
155
54
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表