E - Counter pivot E
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Mounting Brackets
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/mounting_brackets/e.prj},{NB=E5050},{IDNR=},{BORE=50},{D2=16.0},{CK=12},{S5=9.0},{K1=50},{K2=65},{L3=12},{G1=33},{L1=11.0},{G2=30},{EM=32},{G3=45},{CA=45},{H6=12},{R1=12},{NR=5050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
for cylinder bore size
[mm]
D2
[mm]
CK
CK H9
[mm]
S5
[mm]
K1
[mm]
K2
[mm]
L3
I3
[mm]
G1
[mm]
L1
I1
[mm]
G2
[mm]
EM
[mm]
G3
[mm]
CA
[mm]
H6
[mm]
R1
[mm]
ORDER
ⁿ/ₐ
E5032
32
11.0
10
6.6
38
51
10
21
7.0
18
26
31
32
8
10
E5032
E5040
40
11.0
12
6.6
41
54
10
24
9.0
22
28
35
36
10
11
E5040
E5050
50
16.0
12
9.0
50
65
12
33
11.0
30
32
45
45
12
12
E5050
E5063
63
16.0
16
9.0
52
67
14
37
11.0
35
40
50
50
12
15
E5063
E5080
80
18.0
16
11.0
66
86
18
47
12.5
40
50
60
63
14
15
E5080
E5100
100
18.0
20
11.0
76
96
20
55
13.5
50
60
70
71
15
19
E5100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表